1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Programmable Display, LT4000M Series (Modular) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offers more than just round-hole mounting. I / O built-in display that you can mount separately.
[Features]
· The LT4000M series uses a ø22 round hole mounting method.
· Also achieves space and cost savings by integrating control functions (with DIO and AIO) into the display unit.
· Equipped with TFT65 and 536 colors.
· ø22 round hole design for easy board processing and installation, enabling separate installation as well.
· Allows simple design with built-in I / O without PLC.

[Sizes] 5.7 type | 3.5 type.
[I / F] COM | LAN | USB | DIO | AIO | CANopen.

 
Part Number
PFXLM4B01DDCSALE
PFXLM4B01DDKSALE
PFXLM4201TADACSALE
PFXLM4201TADAKSALE
PFXLM4201TADDCSALE
PFXLM4201TADDKSALE
PFXLM4301TADACSALE
PFXLM4301TADAKSALE
PFXLM4301TADDCSALE
PFXLM4301TADDKSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Input Voltage Multi-language support Application memory Backlight Rated Input Voltage Input Voltage Limits Ethernet SD/SDHC card USB Brightness adjustment Properties

฿ 14,450.00

฿ 11,899.58

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) 2 Day(s) ------DC24V-16MB---AvailableAvailableType A, miniB-Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 14,450.00

฿ 11,899.58

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) 2 Day(s) ------DC24V-16MB---AvailableAvailableType A, miniB-Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 60,914.29

฿ 50,162.92

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Quote 10Panel mountTFT3.5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable16MBWhite LED--AvailableAvailableType A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 60,914.29

฿ 50,162.92

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Quote -Panel mountTFT3.5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable16MBWhite LED--AvailableAvailableType A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 27,060.00

฿ 22,283.91

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Quote -Panel mountTFT3.5320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable16MBWhite LED--AvailableAvailableType A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 23,050.00

฿ 18,981.68

LOGIC PANEL (SINK) 1 Piece(s) Quote --TFT-320 x 240 (QVGA)Color (65,536 colors or more)----------3.5" DC DIO (Sink) Type

฿ 58,512.86

฿ 48,185.34

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Quote 10Panel mountTFT5.7320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable16MBWhite LED--AvailableAvailableType A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 47,150.00

฿ 38,828.03

LOGIC PANEL& ANALOG (SINK) 1 Piece(s) Quote --TFT-320 x 240 (QVGA)Color (65,536 colors or more)----24 Vdc20 to 28.8 Vdc----5.7" DC AIO (Sink) Type

฿ 36,200.00

฿ 29,810.70

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day -Panel mountTFT5.7320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable16MBWhite LED--AvailableAvailableType A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 29,450.00

฿ 24,252.08

DISPLAYTOUCHPANNER(PLC) 1 Piece(s) Same day -Panel mountTFT5.7320 x 240 (QVGA)Color (65,536 colors or more)DC24VAvailable16MBWhite LED--AvailableAvailableType A, miniB16-stageAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

Loading...

  1. 1