(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Superior electrical insulation at a rated voltage of 600 V.
Operating temperature range: -40°C to 120°C
· Halogen-free material (polycarbonate) — no generation of toxic
halogen-based or corrosive gases when incinerated.
· Excellent for insulation with rated voltage of 600V
· Temperature range: -40°C to 125°C
· Its polycarbonate material will not generate poisonous halogenic gas and/or corrosive gas when combusted.
· RoHS SOC10 Compliant.
· 2 standard colors available for each size: 1.25 mm2 (red & clear), 2 mm2 (blue & clear), 5.5 mm2 (yellow & clear)
Part Number | Dimensions mm | Wire Range | Tool No. | STD Color | STD Qty/Box | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Hand Tool No. | ||||||||||||
φd2 | B | L | F | H | φD | Stranded mm2 | AWG | Tool Body No. | Dies No. | |||
TMEX 0.3-2 ❍ | 2.2 | 5.2 | 17.5 | 4.9 | 10.0 | 2.8 | 0.2-0.5 | 24-20 | NH 5 NH 32 | Yellow | 1,000 (100×10) | |
TMEX 0.3-3 ❍ | 3.2 | 17.5 | 4.9 | |||||||||
TMEX 0.3-3N ❍ | 19.8 | 7.2 | ||||||||||
TMEX 0.3-3.5 ❍ | 3.7 | 6.6 | 20.5 | 7.2 | ||||||||
TMEX 0.3-4 ❍ | 4.3 | NA 10 NA 3 | N10 10 N3 5 | |||||||||
TMEX 0.3-5 ❍ | 5.3 | 8.0 | 21.0 | 7.0 | ||||||||
TMEX 1.25-2 ❍ | 2.2 | 5.5 | 17.5 | 4.75 | 10.0 | 4.1 | 0.3-1.65 | 22-16 | NH 11 NH 32 | Red | 1,000 (100×10) | |
TMEX 1.25-2S ❍ | 5.7 | 17.4 | 4.55 | |||||||||
TMEX 1.25-3(RBD 1.25-3) ⦿ | 3.2 | 5.5 | 17.5 | 4.75 | ||||||||
TMEX 1.25-3N ❍ | 5.6 | 20.4 | 7.6 | |||||||||
TMEX 1.25-3S ❍ | 5.7 | 17.4 | 4.55 | |||||||||
TMEX 1.25-3.5N ❍ | 3.7 | 5.6 | 20.4 | 7.6 | ||||||||
TMEX 1.25-3.5S ❍ | 5.7 | 17.4 | 4.55 | |||||||||
TMEX 1.25-3.5(RBD 1.25-3.5) ⦿ | 6.6 | 18.8 | 5.5 | |||||||||
TMEX 1.25-3.5M ❍ | 6.8 | 19.4 | 6.0 | |||||||||
TMEX 1.25-3.5L ❍ | 8.0 | 21.1 | 7.1 | |||||||||
TMEX 1.25-4M ❍ | 4.3 | 6.8 | 19.4 | 6.0 | ||||||||
TMEX 1.25-4(RBD 1.25-4) ⦿ | 8.0 | 21.1 | 7.1 | |||||||||
TMEX 1.25-5(RBD 1.25-5) ⦿ | 5.3 | |||||||||||
TMEX 1.25-6 ❍ | 6.4 | 12.0 | 25.7 | 9.7 | ||||||||
TMEX 1.25-8 ❍ | 8.4 | NA 10 NA 3 | N10 11 N3 11 | |||||||||
TMEX 1.25-10 ❍ | 10.5 | 16.5 | 30.5 | 12.25 | (50×10) | |||||||
TMEX 2-2 ❍ | 2.2 | 6.5 | 18.2 | 4.95 | 10.0 | 4.6 | 1.04-2.63 | 16-14 | NH 12 NH 32 | Blue | 1,000 (100×10) | |
TMEX 2-3N ❍ | 3.2 | 5.6 | 20.4 | 7.6 | ||||||||
TMEX 2-3S ❍ | 5.7 | 17.8 | 4.95 | |||||||||
TMEX 2-3 ❍ | 6.5 | 18.2 | ||||||||||
TMEX 2-3.5N ❍ | 3.7 | 5.6 | 20.4 | 7.6 | ||||||||
TMEX 2-3.5NS ❍ | 6.5 | 18.2 | 4.95 | |||||||||
TMEX 2-3.5(RBD 2-3.5) ⦿ | 6.6 | 19.9 | 6.6 | |||||||||
TMEX 2-3.5S ❍ | 6.6 | 20.9 | 7.6 | |||||||||
TMEX 2-3.5M ❍ | 8.0 | 21.5 | 7.5 | |||||||||
TMEX 2-4S ❍ | 4.3 | 6.6 | 19.9 | 6.6 | ||||||||
TMEX 2-4M ❍ | 8.0 | 21.5 | 7.5 | |||||||||
TMEX 2-4(RBD 2-4) ⦿ | 8.5 | 22.0 | 7.75 | |||||||||
TMEX 2-5M ❍ | 5.3 | 8.0 | 21.5 | 7.5 | ||||||||
TMEX 2-5(RBD 2-5) ⦿ | 9.5 | 22.5 | 7.75 | |||||||||
TMEX 2-6(RBD 2-6) ⦿ | 6.4 | 12.0 | 27.0 | 11.0 | ||||||||
TMEX 2-8(RBD 2-8) ⦿ | 8.4 | |||||||||||
TMEX 2-10 ❍ | 10.5 | 15.0 | 30.0 | 12.5 | NA 10 NA 3 | N10 12 N3 12 | 500 (50×10) | |||||
TMEX 2-12 ❍ | 13.0 | 19.0 | 34.0 | 14.5 | ||||||||
TMEX 3.5-4 ❍ | 4.3 | 8.0 | 26.0 | 8.0 | 14.0 | 6.3 | 2.63-4.6 | 12 | NH 13 | Yellow | 50 | |
TMEX 3.5-5S ❍ | 5.3 | 9.6 | 28.0 | 9.2 | ||||||||
TMEX 3.5-5L ❍ | 12.0 | 29.4 | 9.4 | |||||||||
TMEX 3.5-6L ❍ | 6.4 | NA 10 NA 3 | N10 13 N3 13 | |||||||||
TMEX 3.5-8 ❍ | 8.4 | 13.5 | 33.5 | 12.75 | ||||||||
TMEX 5.5-3M ❍ | 3.2 | 6.5 | 24.45 | 7.2 | 14.0 | 6.8 | 2.63-6.64 | 12-10 | NH 13 | Yellow | 50 | |
TMEX 5.5-3N ❍ | 7.0 | 24.7 | ||||||||||
TMEX 5.5-3S ❍ | 9.0 | 25.7 | ||||||||||
TMEX 5.5-3.5N ❍ | 3.7 | 7.0 | 24.7 | |||||||||
TMEX 5.5-3.5S ❍ | 9.0 | 25.7 | ||||||||||
TMEX 5.5-3.5 ❍ | 9.5 | 27.0 | 8.25 | |||||||||
TMEX 5.5-4N ❍ | 4.3 | 7.0 | 24.7 | 7.2 | ||||||||
TMEX 5.5-4S ❍ | 9.0 | 25.7 | ||||||||||
TMEX 5.5-4(RBD 5.5-4) ⦿ | 9.5 | 27.0 | 8.25 | |||||||||
TMEX 5.5-5N ❍ | 5.3 | 8.0 | 25.2 | 7.2 | ||||||||
TMEX 5.5-5S ❍ | 9.0 | 25.7 | ||||||||||
TMEX 5.5-5(RBD 5.5-5) ⦿ | 9.5 | 27.0 | 8.25 | |||||||||
TMEX 5.5-6(RBD 5.5-6) ⦿ | 6.4 | 12.0 | 30.5 | 10.5 | ||||||||
TMEX 5.5-8(RBD 5.5-8) ⦿ | 8.4 | 15.0 | 35.5 | 14.0 | ||||||||
TMEX 5.5-10(RBD 5.5-10) ⦿ | 10.5 | |||||||||||
TMEX 5.5-12 ❍ | 13.0 | 19.2 | 40.0 | 16.4 | NA 10 NA 3 | N10 13 N3 13 | 25 | |||||
TMEX 5.5-14 ❍ | 15.0 | 22.0 | 43.0 | 18.0 |
Note
1) ❍ : UL・C-UL
2) Please refer to page 39 for proper strip length of wire
3) Transparent insulator is also available.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Representative Standard | F Size (mm) | Conforming wire cross sectional area (stranded wire) (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 269.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 2.2 | 5.2 | 17.5 | 24-20 | Yellow | - | 4.9 | 0.2-0.5 | ||
฿ 269.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.2 | 5.2 | 17.5 | 24-20 | Yellow | - | 4.9 | 0.2-0.5 | ||
฿ 269.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.7 | 6.6 | 20.5 | 24-20 | Yellow | - | 7.2 | 0.2-0.5 | ||
฿ 269.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 4.3 | 6.6 | 20.5 | 24-20 | Yellow | - | 7.2 | 0.2-0.5 | ||
฿ 269.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 5.3 | 8 | 21 | 24-20 | Yellow | - | 7 | 0.2-0.5 | ||
฿ 300.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.2 | 5.6 | 20.4 | 22-16 | Red | - | 7.6 | 0.3-1.65 | ||
฿ 300.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.7 | 5.7 | 17.4 | 22-16 | Red | - | 4.55 | 0.3-1.65 | ||
฿ 300.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.7 | 6.6 | 18.8 | 22-16 | Red | - | 5.5 | 0.3-1.65 | ||
฿ 300.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.7 | 5.6 | 20.4 | 22-16 | Red | - | 7.6 | 0.3-1.65 | ||
฿ 300.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.7 | 5.7 | 17.4 | 22-16 | Red | - | 4.55 | 0.3-1.65 | ||
฿ 300.00 | CRIMP TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | - | - | - | - | Red | UL / JIS | 7.1 | 0.3 to 1.65 | ||
฿ 328.00 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 4.3 | 6.8 | 19.4 | 22-16 | Red | - | 6 | 0.3-1.65 | ||
฿ 300.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 5.3 | 8 | 21.1 | 22-16 | Red | - | 7.1 | 0.3-1.65 | ||
฿ 480.00 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 6.4 | 12 | 25.7 | 22-16 | Red | - | 9.7 | 0.3-1.65 | ||
฿ 327.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.2 | 6.5 | 18.2 | 16-14 | Blue | - | 4.95 | 1.04-2.63 | ||
฿ 327.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.2 | 5.7 | 17.8 | 16-14 | Blue | - | 4.95 | 1.04-2.63 | ||
฿ 327.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.7 | 6.6 | 19.9 | 16-14 | Blue | - | 6.6 | 1.04-2.63 | ||
฿ 327.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 3.7 | 5.6 | 20.4 | 16-14 | Blue | - | 7.6 | 1.04-2.63 | ||
฿ 327.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | Quote | 3.7 | 6.6 | 20.9 | 16-14 | Blue | - | 7.6 | 1.04-2.63 | ||
฿ 327.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | Quote | 4.3 | 8.5 | 22 | 16-14 | Blue | - | 7.75 | 1.04-2.63 | ||
฿ 328.00 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 4.3 | 8 | 21.5 | 16-14 | Blue | - | 7.5 | 1.04-2.63 | ||
฿ 327.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 4.3 | 6.6 | 19.9 | 16-14 | Blue | - | 6.6 | 1.04-2.63 | ||
฿ 328.00 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 5.5 | 9.5 | 22.4 | 16-14 | Blue | - | 7.75 | 1.04-2.63 | ||
฿ 327.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 5.3 | 8 | 21.5 | 16-14 | Blue | - | 7.5 | 1.04-2.63 | ||
฿ 382.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 6.4 | 12 | 27 | 16-14 | Blue | - | 11 | 1.04-2.63 | ||
฿ 382.00 | CRIMPING TERMINAL | 10 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 8.4 | 12 | 27 | 16-14 | Blue | - | 11 | 1.04-2.63 | ||
฿ 244.00 | CRIMPING TERMINAL | 10 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 4.3 | 9.5 | 27 | 12-10 | Yellow | - | 8.25 | 2.63-6.64 | ||
฿ 244.00 | CRIMPING TERMINAL | 10 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 4.3 | 7 | 24.7 | 12-10 | Yellow | - | 7.2 | 2.63-6.64 | ||
฿ 487.00 | CRIMPING TERMINAL | 5 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 4.3 | 9 | 25.7 | 12-10 | Yellow | - | 7.2 | 2.63-6.64 | ||
฿ 487.00 | CRIMPING TERMINAL | 5 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 5.3 | 9.5 | 27 | 12-10 | Yellow | - | 8.25 | 2.63-6.64 | ||
฿ 244.00 | CRIMPING TERMINAL | 10 Pack(s) | 50 Pieces Per Package | Quote | 5.3 | 8 | 25.2 | 12-10 | Yellow | - | 7.2 | 2.63-6.64 | ||
฿ 244.00 | CRIMPING TERMINAL | 10 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 5.3 | 9 | 25.7 | 12-10 | Yellow | - | 7.2 | 2.63-6.64 | ||
฿ 269.00 | CRIMPING TERMINAL | 10 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 6.4 | 12 | 30.5 | 12-10 | Yellow | - | 10.5 | 2.63-6.64 | ||
฿ 299.00 | CRIMPING TERMINAL | 10 Pack(s) | 50 Pieces Per Package | Quote | 8.4 | 15 | 35.5 | 12-10 | Yellow | - | 14 | 2.63-6.64 |
Loading...
Type | Crimp Terminal With Insulation | Shape | Round | Insulation material | Polycarbonate |
---|
How can we improve?
How can we improve?