(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Serial communication unit that can expand serial communication cassettes
[Features]
· 2 expansion serial communication cassettes can be installed
A total of 5 types of cassettes that can be freely combined with RS232C, RS422 or RS485, and 1 unit can support up to 4 channels.
· High expandability
By connecting to the CPU unit, the number of serial communication channels can be increased.
Up to a maximum of 8 serial communication units can be connected to the CPU unit.
* In order to use the serial communication unit, the firmware version of the CPU module must be Ver. 1.2 or later,
and the version of FPWIN GR7 must be 1.3 or later.
Communication Interface (Transmission Standard) | RS-232 / RS-422/485 | Representative Standard | CE / UL / CUL | Number of channels | 4 |
---|---|---|---|---|---|
Number of communication cassettes installed | Maximum 2 cassettes | Number installed in CPU units | Maximum 8 units | Application | Unit with a serial communication cassette installed |
Supplementary information | Communication cassettes sold separately / dedicated for serial communication |
Please check the type/dimensions/specifications of the part AFP7NSC in the FP7 Serial Communication Unit series.
How can we improve?
How can we improve?