(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Number Of Poles …2P
・Rating …DC300V-10A
・Withstand Voltage …AC2000V(1 Minute)
・Insulation Resistance …DC500V, More than 100MΩ
・Total Contact Resistance Value (Initial Value)…30mΩOr Less
・Certified Standard …ULStandard (Field Wiring Correspondence )C-ULStandard ・TUVStandard (IEC61984)
・Main Insulating Material …Nylon 66 (UL94V-0)
・Main Insulating Material (Button )…Denatured P.P.E. (UL94V-0)
・Rating Compatible Cable …Solid :Dia 1.2mm (AWG16)Stranded cable1.25mm2 (AWG16)
・Usable Electric Line Range …Solid wire:Dia 0.4mm~1.6mm (AWG26~14)Stranded cable :0.2mm2~2.0mm2 (AWG24~14)For the wire diameter more than 0.18mm
・Standard Stripping Length…10mm
・Size…:26.62mmB:12.42mmHeight:50.5mm
Please check the type/dimensions/specifications of the part EA940DM-102A in the Screw less Terminal Block (For Relaying) EA940DM-102A series.
How can we improve?
How can we improve?