1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KL Terminal Box Without Ground Plate (Part Number)

KL Terminal Box Without Ground Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,290.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The KL Terminal Box is used as a relay box in a wide range of industrial settings.
The rails pre-installed on the main body can be used to easily mount equipment. The products lineup features a wide range of sizes.

[Features]
· Optimum corrosion prevention by triple treatment of the housing surface
· Long-lasting high protection grade thanks to the gap-free application of a PU (polyurethane) foam seal
· The housing protection groove (opening) is folded several times for optimal protection and prevention of intrusion of dust and water when the door opens and closes
· For easy wall mounting, the rear panel has holes for direct attachment to a wall anchor or surface
· Flange with built-in 12.5‑mm pitch system holes allows for flexible interior design choices
· The earth anchor inside the cover and the folded grounding plate at each housing corner ensure reliable joining of guard wires to any side
[Product specifications]
· Material/surface treatment: ordinary steel plate / powder coating
· Paint color: RAL 7035 (light gray [approximate Munsell value 2.5PB8.5/1])
· Certifications: CE, UL, cUL, CSA, TÜV, Germanischer Lloyd, Russian Maritime Register of Shipping,
Lloyds Register of Shipping, Bureau Veritas
· Protection grade: IP66 (NEMA 4)

 
Part Number
1500510
1501510
1502510
1503510
1504510
1507510
1508510
1509510
1511510
1512510
1514510
1515510
1518510
1528510
1529510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Effective depth
(mm)

฿ 1,470.00

TERMINAL BOXES KL 1 Piece(s) 5 Day(s) -150150120100

฿ 1,702.50

TERMINAL BOXES KL 1 Piece(s) 45 Day(s) 10300150120100

฿ 1,680.00

TERMINAL BOXES KL 1 Piece(s) 45 Day(s) 10200200120100

฿ 1,897.50

TERMINAL BOXES KL 1 Piece(s) 5 Day(s) 10300200120100

฿ 2,122.50

TERMINAL BOXES KL 1 Piece(s) 5 Day(s) -400200120100

฿ 3,741.82

TERMINAL BOXES KL 1 Piece(s) 7 Day(s) 10300300120100

฿ 2,505.00

TERMINAL BOXES KL 1 Piece(s) 45 Day(s) 10400300120100

฿ 4,740.36

TERMINAL BOXES KL 1 Piece(s) 7 Day(s) 10500300120100

฿ 5,056.32

TERMINAL BOXES KL 1 Piece(s) 7 Day(s) 10400400120100

฿ 6,116.85

TERMINAL BOXES KL 1 Piece(s) 7 Day(s) 10600400120100

฿ 1,290.00

TERMINAL BOXES KL 1 Piece(s) Same day -1501508060

฿ 2,516.13

TERMINAL BOXES KL 1 Piece(s) 7 Day(s) 103001508060

฿ 3,194.55

TERMINAL BOXES KL 1 Piece(s) 7 Day(s) 104002008060

฿ 1,440.00

TERMINAL BOXES KL 1 Piece(s) Same day 102001508060

฿ 2,554.30

TERMINAL BOXES KL 1 Piece(s) 5 Day(s) 10200150120100

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP66 Intermediate plate Without Circuit Board
Installation Indoor Representative Standard CE / UL / CUL / TUV / CSA Color Light gray
Surface treatment Powder coating Protection grade (NEMA standard) NEMA 4