1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AE Compact Box (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AE Compact Box
  • AE Compact Box
  • AE Compact Box
  • AE Compact Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,452.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The following products do not allow you to change how the door is opened, or to change the accessory ground plate. Please note before ordering.
     · Cannot change how the door is opened: model number 1032500, 1035500, 1100500, 1130500, 1110500, 1213500, 1114500
    · Cannot change ground plate: model number 1033500, 1034500

Product Description

The AE Compact Box can be used as a control/operations panel for equipment and machinery of all kinds in the field of factory automation.
It meets international standards such as UL and CSA and complies with CE marking, allowing it to be used throughout the world.
It also meets the protection grades IP66 (single door) and IP55 (double door).

[Features]
· Optimum corrosion prevention by triple treatment of the housing surface
· Long-lasting high protection grade thanks to the gap-free application of a PU (polyurethane) foam seal
· The housing protection groove (opening) is folded several times for optimal protection and prevention of intrusion of dust and water when the door opens and closes
· For easy wall mounting, the rear panel has holes for direct attachment to a wall anchor or surface
· Maximum flexibility for cable lead-in thanks to a plate with punched holes that can be used as a substitute for a steel ground plate for self-assembly
· Interior rails for mounting at any depth
· The 1-door box lets you quickly change the door hinge position (door opening/closing direction) without machining
· The flange with holes inside the door allows quick assembly of accessories such as support rails and cable duct holders
[Product specifications]
· Material/surface treatment: ordinary steel plate / powder coating
· Paint color: RAL 7035 (light gray [approximate Munsell value 2.5PB8.5/1])
· Certifications: CE, UL, cUL, CSA, TÜV, Germanischer Lloyd, Russian Maritime Register of Shipping,
Lloyds Register of Shipping, Bureau Veritas
· Protection grade: Two types: IP55 (NEMA 12), IP66 (NEMA 4)
[Accessories]
· Mounting plate / handle (double bit) / ground plate

 
Part Number
1002600
1005600
1006600
1007600
1010600
1013600
1014600
1016600
1017600
1030500
1031500
1033500
1034500
1035500
1036500
1038500
1039500
1045500
1050500
1054500
1057500
1058500
1060500
1073500
1076500
1090500
1114500
1130500
1180500
1213500
1260500
1280500
1350500
1360500
1376500
1380500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Door format Lock type Effective depth
(mm)
Protection grade (NEMA standard) Intermediate plate dimensions: Width × height × thickness
(mm)

฿ 12,255.00

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10200300155Stainless SteelIP66Single doorCam lock × 1-NEMA 4X162 x 275

฿ 15,060.00

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10300380210Stainless SteelIP66Single doorCam lock × 1-NEMA 4X275 x 334

฿ 16,597.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10380380210Stainless SteelIP66Single doorCam lock × 1-NEMA 4X334 x 355

฿ 21,832.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10500500210Stainless SteelIP66Single doorCam lock × 2-NEMA 4X449 x 470

฿ 26,767.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10600600210Stainless SteelIP66Single doorCam lock × 2-NEMA 4X549 x 570

฿ 25,710.00

COMPACT ENCLOSURES AE 1 Piece(s) 65 Day(s) 10500500300Stainless SteelIP66Single doorCam lock × 2-NEMA 4X449 x 470

฿ 44,347.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10760760300Stainless SteelIP66Single doorCam lock × 2-NEMA 4X704 x 730

฿ 51,105.00

COMPACT ENCLOSURES AE 1 Piece(s) 65 Day(s) 108001000300Stainless SteelIP66Single doorCam lock × 2-NEMA 4X739 x 955

฿ 58,912.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 108001200300Stainless SteelIP66Single doorCam lock × 1-NEMA 4X740 x 1155

฿ 2,880.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 10380300155IronIP66Single doorCam lock × 1113 to 129NEMA 4334 × 275 × 2

฿ 3,187.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) -380300210IronIP66Single doorCam lock × 1168 to 184NEMA 4334 × 275 × 2

฿ 3,082.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10300300210IronIP66Single doorCam lock × 1168 to 184NEMA 4254 × 275 × 2

฿ 3,292.50

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) -300400210IronIP66Single doorCam lock × 1168 to 184NEMA 4254 × 375 × 2

฿ 2,452.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10200300155IronIP55Single doorCam lock × 1135NEMA 12162 × 275 × 2

฿ 2,692.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10300300155IronIP66Single doorCam lock × 1113 to 129NEMA 4254 × 275 × 2

฿ 4,095.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 10380600210IronIP66Single doorCam lock × 2168 to 184NEMA 4334 × 570 × 2.5

฿ 4,470.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 10600380210IronIP66Single doorCam lock × 1168 to 184NEMA 4549 × 355 × 2.5

฿ 3,877.50

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) -400500210IronIP66Single doorCam lock × 2168 to 184NEMA 4354 × 475 × 2

฿ 4,815.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) -500500210IronIP66Single doorCam lock × 2168 to 184NEMA 4449 × 470 × 2.5

฿ 7,020.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 10600600250IronIP66Single doorCam lock × 2208 to 224NEMA 4549 × 570 × 2.5

฿ 6,982.50

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 10500700250IronIP66Single doorCam lock × 2208 to 224NEMA 4449 × 670 × 2.5

฿ 8,415.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 10600800250IronIP66Single doorCam lock × 2208 to 224NEMA 4549 × 770 × 3

฿ 5,340.00

COMPACT ENCLOSURES AE 1 Piece(s) 50 Day(s) 10600600210IronIP66Single doorCam lock × 2168 to 184NEMA 4549 × 570 × 2.5

฿ 9,705.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 10760760300IronIP66Single doorCam lock × 2258 to 274NEMA 4704 × 730 × 3

฿ 22,445.72

COMPACT ENCLOSURES AE 1 Piece(s) 6 Day(s) 10600760210IronIP66Single doorCam lock × 2168 to 184NEMA 4549 × 730 × 3

฿ 9,600.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 106001,000250IronIP66Single doorCam lock × 2208 to 224NEMA 4539 × 955 × 3

฿ 22,252.50

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 101,0001,400300IronIP55Two doorsRod bar 3-point lock264NEMA 12940 × 1,355 × 3

฿ 33,032.52

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 101,000760300IronIP55Two doorsCam lock × 2258 to 274NEMA 12944 × 730 × 3

฿ 11,002.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 108001,000300IronIP66Single doorCam lock × 2258 to 274NEMA 4739 × 955 × 3

฿ 18,600.00

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 101,0001,200300IronIP55Two doorsRod bar 3-point lock264NEMA 12940 × 1,155 × 3

฿ 12,195.00

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 106001,200300IronIP66Single doorRod bar 3-point lock264NEMA 4540 × 1,155 × 3

฿ 14,002.50

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 108001,200300IronIP66Single doorRod bar 3-point lock264NEMA 4740 × 1,155 × 3

฿ 6,690.00

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10500500300IronIP66Single doorCam lock × 2258 to 274NEMA 4449 × 470 × 2.5

฿ 8,242.50

COMPACT ENCLOSURES AE 1 Piece(s) 45 Day(s) 10600600350IronIP66Single doorCam lock × 2308 to 324NEMA 4549 × 570 × 2.5

฿ 26,506.67

COMPACT ENCLOSURES AE 1 Piece(s) 21 Day(s) 10600760350IronIP66Single doorCam lock × 2308 to 324NEMA 4549 × 730 × 3

฿ 3,450.00

COMPACT ENCLOSURES AE 1 Piece(s) 5 Day(s) 10380380210IronIP66Single doorCam lock × 1168 to 184NEMA 4334 × 355 × 2

Loading...

  1. 1

Basic Information

Intermediate plate Iron circuit board Installation Indoor Representative Standard CE / UL / CUL / TUV / CSA
Color Light gray Surface treatment Powder coating