1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Business Card Paper (Quick Cut Clear Cut Ivory)

PAPER

Business Card Paper (Quick Cut Clear Cut Ivory)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 675.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] New quick-cut clear-cut method enables cards to be cleanly separated. Quick-cut clear-cut type business card paper that provides beautifully finished edges with no perforations.

[Product specifications]
Clear-cut type business card paper that provides beautifully finished edges with no perforations.
New quick-cut clear-cut method uses no extra mounts and enables full-scale printing on both sides.
Easy to cut, leaves no adhesive residue and does not become bent.
Multi-type paper that can be used in inkjet printers, laser printers and copy machines.
Duplex printing also possible.
Includes 1 sheet of test printing paper to check for printing misalignment and confirm the finished look before printing.
Heavy luxurious-looking paper that has a sturdy thickness.
Ivory paper with a soft finish.
Cost-effective increased volume type.
Sheet size: (W) 210 mm × (H) 297 mm (A4 size)
Size of one business card: 91 mm × 55 mm
Number of business cards: 250 (10 business cards × 25 sheets)
Paper type: multi-print paper
Color: ivory
Duplex printing: duplex supported
Paper thickness: 0.245 mm
Grammage: 230 g/m2
Compatible printer types: inkjet printers, laser printers, copy machines
Supported ink: pigment, dye
Test print paper: Includes 1 sheet of test printing paper
Search No.: A82
Package size: (W) 220 mm × (D) 7 mm × 345 mm
Package weight: 0.315 kg
JAN code: 4953103308800

Part Number
MT-JMKN2IVNZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 675.41

PAPER 1 Piece(s) Quote

Loading...

  1. 1