(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Printers (Optional)

Printer (options) are related products used with a printer. Typical examples are printer ink and printing paper. Inks need to be selected for each printer model. They are mainly divided into types that can be refilled using tubes and replaceable cartridges. Ink colors are generally cyan, magenta, yellow and black. In addition, paper printed by a printer can be used for planning documents, POPs, catalogs and seating tables, etc. There are various sizes such as B5 and A3 with differing sheet counts and thickness. In addition, there are printer stands that not only can be used to house the printer itself, but also to hold printer paper and other small accessories.
Filter By
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
11 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Clean Stick Address/Display Label

    Clean Stick Address/Display Label

    ELECOM

    These address and display labels use a special adhesive that gets stronger as time passes.
    [Features]
    · The adhesive becomes weak immediately after pasting, so it can be re-pasted to correct distortion, misalignment, etc.
    · Uses a special adhesive that gradually increases in strength from weak adhesion to stronger adhesion. Can be stuck cleanly and sent with confidence.
    · There are perforations on the mount. Labels are easy to peel off and stick.
    · As it is a multi-type paper, it can be printed with an inkjet printer, laser printer and copier.
    · It can also be handwritten, making it possible to easily create address labels.
    [Applications]
    · When creating addresses or display labels.
    · When filing or sorting.
    From: ฿ 444.56
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Ink Refill for Canon

    Ink Refill for Canon

    ELECOM

    Ink refill for Canon

    [Features]
    · For Canon BC-310 ink cartridges.
    · Uses original "Stress proof Ink" that has great resistance to light and ozone.
    · No experience necessary for this easy refill, necessary tools included.
    · It will be necessary to disable the remaining ink detection function when using this product.
    From: ฿ 790.48
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Business Card Stock (Horizontal Half Fold, Multiple Printer Type, Light)

    Business Card Stock (Horizontal Half Fold, Multiple Printer Type, Light)

    ELECOM

    [Features]
    · Print lots of information on this half fold type business card.
    · Multi-use business card stock that can be used in ink jet and laser printers as well as copiers.
    · Business cards.
    From: ฿ 385.08
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Brother LC12BK Replacement Ink Cartridge

    Brother LC12BK Replacement Ink Cartridge

    ELECOM

    [Features]
    · Approved for replacement of Brother ink cartridges
    From: ฿ 1,750.82
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Color Laser Iron Transfer Paper (for Colored Fabric)

    Color Laser Iron Transfer Paper (for Colored Fabric)

    SANWA SUPPLY

    Transfer paper that can be used in any model of color laser printer. For use on colored fabric.

    [Features]
    · Easily make original items using this iron transfer paper for laser printers.
    · Print images on the paper using a color laser printer or copier and iron the paper to transfer the image and make original items.
    · Meant for deep colored fabric such as red or black but can also be used on lighter colors like white or gray.
    *Note: The transfer paper stays white even after ironing, so there may be a slight difference between the white of the paper and that of the fabric.
    · Can be used on any model color laser printer or copier.
    · Almost no color fading, bleeding, or peeling even when washed with detergent due to its superb color fastness.
    Note: This only applies if directions are followed for the transferring and the proper fabric is used.
    · Fabrics with transferred images are machine washable.
    · In the rare even of peeling, image can be touched up using the touch up paper and ironing again to re-adhere the image.
    · No harmful formaldehyde is used in the base material or manufacturing process.
    · Can be safely used for children's clothes as well.
    From: ฿ 919.37
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Print Head Cleaner

    Print Head Cleaner

    SANWA SUPPLY

    Perfect for regular print head maintenance.
    From: ฿ 685.58
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Postcards (retro paper, multitype)

    Postcards (retro paper, multitype)

    SANWA SUPPLY

    [Features]
    Tasteful postcards that use a variety of paper textures.
    From: ฿ 287.45
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Refill ink (Epson)

    Refill ink (Epson)

    SANWA SUPPLY

    Refill your empty cartridges and use them again with this ink.

    [Features]
    · Reuse ink cartridges that you would have thrown away otherwise.
    · Reuse with the same performance as a new item.
    · Uses an environmentally friendly bottle.
    · Easy replacement.
    · No special tools needed.
    · Up to 80% decrease in cost compared to new ink.
    From: ฿ 701.91
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Refill Ink (Canon)

    Refill Ink (Canon)

    SANWA SUPPLY

    [Features]
    · Refill your empty cartridges and use them again with this ink.
    · Reuse with the same performance as a new item.
    · Uses environmentally friendly bottles.
    · Easy replacement.
    · No special tools needed.
    · Cost reduction: Up to 80% decrease in cost compared to new ink.
    From: ฿ 3,163.05
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Business Card Paper (Quick Cut Clear Cut Ivory)

    Business Card Paper (Quick Cut Clear Cut Ivory)

    ELECOM

    [Features] New quick-cut clear-cut method enables cards to be cleanly separated. Quick-cut clear-cut type business card paper that provides beautifully finished edges with no perforations.

    [Product specifications]
    Clear-cut type business card paper that provides beautifully finished edges with no perforations.
    New quick-cut clear-cut method uses no extra mounts and enables full-scale printing on both sides.
    Easy to cut, leaves no adhesive residue and does not become bent.
    Multi-type paper that can be used in inkjet printers, laser printers and copy machines.
    Duplex printing also possible.
    Includes 1 sheet of test printing paper to check for printing misalignment and confirm the finished look before printing.
    Heavy luxurious-looking paper that has a sturdy thickness.
    Ivory paper with a soft finish.
    Cost-effective increased volume type.
    Sheet size: (W) 210 mm × (H) 297 mm (A4 size)
    Size of one business card: 91 mm × 55 mm
    Number of business cards: 250 (10 business cards × 25 sheets)
    Paper type: multi-print paper
    Color: ivory
    Duplex printing: duplex supported
    Paper thickness: 0.245 mm
    Grammage: 230 g/m2
    Compatible printer types: inkjet printers, laser printers, copy machines
    Supported ink: pigment, dye
    Test print paper: Includes 1 sheet of test printing paper
    Search No.: A82
    Package size: (W) 220 mm × (D) 7 mm × 345 mm
    Package weight: 0.315 kg
    JAN code: 4953103308800
    From: ฿ 675.41
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO White Address Label, 38 x 11mm, Pack of 200
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO White Address Label, 38 x 11mm, Pack of 200【200 Pieces Per Package】

    RS Pro

    Specifications
    Label Type = Anti Tamper
    Colour = White
    Pack Quantity = 200
    Length = 38mm
    Width = 11mm
    From: ฿ 2,091.23
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Clean Stick Address/Display Label
You can add up to 6 items per a category to the compare list.
Ink Refill for Canon
You can add up to 6 items per a category to the compare list.
Business Card Stock (Horizontal Half Fold, Multiple Printer Type, Light)
You can add up to 6 items per a category to the compare list.
Brother LC12BK Replacement Ink Cartridge
You can add up to 6 items per a category to the compare list.
Color Laser Iron Transfer Paper (for Colored Fabric)
You can add up to 6 items per a category to the compare list.
Print Head Cleaner
You can add up to 6 items per a category to the compare list.
Postcards (retro paper, multitype)
You can add up to 6 items per a category to the compare list.
Refill ink (Epson)
You can add up to 6 items per a category to the compare list.
Refill Ink (Canon)
You can add up to 6 items per a category to the compare list.
Business Card Paper (Quick Cut Clear Cut Ivory)
You can add up to 6 items per a category to the compare list.
Sale
RS PRO White Address Label, 38 x 11mm, Pack of 200
Until 30/06/2024
Brand

ELECOM

ELECOM

ELECOM

ELECOM

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

ELECOM

RS Pro

Product Series

Clean Stick Address/Display Label

Ink Refill for Canon

Business Card Stock (Horizontal Half Fold, Multiple Printer Type, Light)

Brother LC12BK Replacement Ink Cartridge

Color Laser Iron Transfer Paper (for Colored Fabric)

Print Head Cleaner

Postcards (retro paper, multitype)

Refill ink (Epson)

Refill Ink (Canon)

Business Card Paper (Quick Cut Clear Cut Ivory)

RS PRO White Address Label, 38 x 11mm, Pack of 200【200 Pieces Per Package】

From

฿ 444.56

฿ 790.48

฿ 385.08

฿ 1,750.82

฿ 919.37

฿ 685.58

฿ 287.45

฿ 701.91

฿ 3,163.05

฿ 675.41

฿ 2,091.23

Special Price

On Sale Until 30/06/2024

Days to Ship Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote 7 Day(s)

Loading...

  1. 1

Related Categories to Printers (Optional)