1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim tap with dust prevention shutter (built-in lightning guard) T-NSLK-2610BK (Part Number)

PC CABLE

Slim tap with dust prevention shutter (built-in lightning guard) T-NSLK-2610BK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 883.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A slim power splitter with dust guard. Features wide spacing between each of the outlets so that AC adapters can be neatly inserted without getting in the way of the other outlets. A model with built-in lightning guard.

[Product Specifications]
· A slim power splitter with dust guard that can neatly accommodate AC adapters.
· Boasts improved spacing between outlets (approximately 58 mm), allowing it to neatly accommodate AC adapters.
· In addition to the 5 outlets on the top, it also features one on the side, making it ideal for connecting a wide variety of equipment.
· Can accommodate 5 AC adapters.
· Features built-in high performance electrical surge-absorbing elements which protect electrical equipment from lightning surges.
· Features built-in high performance lightning surge absorbing varistors (effective up to 12,500 V) which help prevent lightning damage to electrical equipment such as PCs and AV equipment. *The maximum surge voltage value of 12,500 V is based on JEC210/212 standards.
· Heat-resistant urea formaldehyde resin is used for the insertion port, making it unlikely to melt even in the event of it heating up, thereby helping to prevent electrical fires.
· Uses plug outlets with insulating caps, making it ideal for preventing fires caused by tracking.
· Uses Japan Electrical Wiring Devices and Equipment Industries Association standard (JWDS0010) compliant double-coated power cords. Effective at preventing electric shock and fire due to torn cables or damaged sheathing.
· Equipped with dust guards for preventing the intrusion of dust into the outlets when not in use. · Also useful for guarding against electric shock and fire caused by children playing.
· Made using 180° swing plugs which allow for easy wiring even in tight spaces.
A 2-pin plug and handy 6 socket specification.
· Main Unit Insertion Port Type: 2-pin
· Number of Main Unit Insertion Ports: 6
· Plug Specification: 2-pin swing plug
· Cord Length: 1 m
· Rating: 125 V / 15 A / 1500 W
· Lightning Guard: ✓
· Dust Guard: ✓
· Plug with Insulation Cap: ✓
· Double Coating: ✓
· Swing Plug: ✓
· Color: black
· Materials - Main Unit: ABS resin, Plug: PVC, Insertion Ports: urea formaldehyde resin
· External Dimensions 32 mm (W) × 292 mm (D) × 26 mm (H) *not including cord and plug
· Weight: 272 g (approx.)
· Compatible Regions: This product was designed for use with Japanese domestic power supplies so do not use it outside of Japan.
· Product Safety of Electrical Appliance and Material: conforms to PSE laws
· Packaging Size: 110 mm (width) × 57 mm (depth) × 370 mm
· Packaging Weight: 0.36 kg
· JAN Code: 4953103302037

Part Number
T-NSLK-2610BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 883.51

PC CABLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T-NSLK-2610BK in the Slim tap with dust prevention shutter (built-in lightning guard) T-NSLK-2610BK series.