1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bluetooth USB Adapter (Class 2)

AV PERIPHERALS

Bluetooth USB Adapter (Class 2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 933.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Fully compatible with the latest Windows 10 OS. A Bluetooth USB adapter (Class 2 compatible) that makes it possible to use Bluetooth products with your PC.

[Product Specifications]
· A Windows 10 OS compatible Bluetooth USB adapter. No installation required. Simply plug into a USB port to enable the use of various Bluetooth products on your computer.
· Wirelessly connect with various Bluetooth equipped products, allowing for mouse and keyboard input, listening to music or making calls with headphones / headsets, transferring image data or listening to music on smartphones and tablets, printing using printers, etc.
· Two types of profile are available for selection; the Windows standard stack or IVT's newest stack BlueSoleil. Supports 26 formats—the greatest number in the industry.* When using BlueSoleil.* According to research by the manufacturer into the Bluetooth adapter market. Accurate as of March 2016.
· Uses highly reliable Qualcomm chips for the chip sets.
· The adoption of Bluetooth ver.4.0 makes it possible to use Bluetooth Low Energy compatible equipment, which use approximately 60% less power than conventional standard types.
· Class 2 is also used for achieving a maximum communication distance of 10 m for output.
· Bluetooth devices from versions 1.2 through 3.0 are also supported, ensuring a high level of compatibility and use with existing Bluetooth devices such as mice and keyboards.
· A compact design which only sticks out a little when attached to a PC, making it convenient even when connected to a notebook or laptop and carried around.
· Power supply: +5 V DC
· Communication method: Bluetooth standard version 4.0
· Output: Bluetooth Power Class 2
· Maximum communication distance: approximately 10 m when unobstructed
· Frequency band used: 2.4 GHz band (2.4000 GHz - 2.4835 GHz)
· Modulation method: FHSS (Frequency Hopping Spread Spectrum)
· Supported Bluetooth profiles: A2DP/ANP/AVRCP/BIP/BLP/DI/DUN/FAX/FMP/FTP/GAVDP/GLP/HFP/HID/HOGP/HRP/HSP/HSRP/HTP/OPP/PAN/PASP/PXP/ScPP/SPP/TIP
· A2DP compatible codec: SBC, aptX (when using Windows 10 standard stack)
· A2DP compatible content protection: SCMS-T method (when using IVT stack)
· Transfer speed: 3 Mbps (theoretical value)
· Supported OS: Windows 7, 8, 8.1, 10
· USB interface: USB 2.0 (compatible with 1.1)
· External dimensions: 19.0 (W) × 12.8 (D) × 6.2 mm (H)
· Weight: approx. 2 g
· Color of housing material: black
· Operating environment: 5 to 35°C / 20 to 80% RH
· Accessories: instruction manual (with warranty)
· Country of origin: China
· Legal compliance: TELEC
· Packaging size: 130 mm (W) × 17 mm (D) × 155 mm
· Packaging weight: 0.033 kg
· JAN code: 4953103278165

 
Part Number
LBT-UAN05C2/N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 933.00

AV PERIPHERALS 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LBT-UAN05C2/N in the Bluetooth USB Adapter (Class 2) series.