1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable DVD Drive For Windows Tablets

DISK DRIVE

Portable DVD Drive For Windows Tablets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,155.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] This product is a portable DVD drive that can be used comfortably in a Windows tablet environment thanks to its AC adapter, 1 m USB cable, USB conversion adapter and other standard attachments.

[Product Specifications]
· This product can be powered by the included AC adapter if bus power is insufficient. It can also be used problem-free with the battery of a Windows tablet.
The included USB conversion adapter (Micro-B to A) greatly increases the types of USB ports that can be used. USB 3.0 Type-A, USB 2.0 Type-A, Micro-B USB 2.0, and Micro-B USB 3.0 are supported. *PCs with a USB Type-C port require a Type-C conversion adapter (sold separately.)
· The USB cable for connecting the product to your Windows tablet is a full 1 m in length for easy maneuverability, allowing you to watch movies in comfort on your Windows tablet.
The DVD drive comes with the "PowerDVD 12 for DVD" playback software and "Power2Go 8 for DVD" burning software by CyberLink. It can be used to play commercially available DVDs, protected recordings from digital terrestrial broadcasting, and other content. You can also use it to save and copy your photos, important records, and other data.
This slim, lightweight DVD drive weighs just 230 g and takes up very little space. It is ideal for use in a Windows tablet environment.
The drive features a sleek design with a rubber coating that gives it a luxurious texture. Thanks to the scratch-resistant finish, you can carry it with you without worrying about it getting scratched up.
It supports M-Disc media, which provides greater archival longevity. This makes it possible to archive photos, music, and video data without corruption.
Compatible PCs: Windows tablets with USB ports. Surface Pro, Surface Pro 2, Surface Pro 3, Surface Pro 4, Surface 3, Surface Book
· Supported OS (when connected over USB 3.0): Windows 7, 8.1, 10 *Supported OS are limited to Japanese language versions only.
Interface: USB 3.0
· Connector type: USB 3.0 Micro-B × 1
· DVD-RAM media: supported
· DVD+R media: supported
· DVD+R DL 2-layer media: supported
· DVD+RW media: supported
· DVD-R media: supported
· DVD-R DL 2-layer media: supported
· DVD-RW media: supported
· CD-R/RW media: supported
· DVD-ROM media: supported
· M disk (DVD) burning: supported
· DVD-RAM burn speed: 5 times
· DVD+R burn speed: 8 times
· DVD+R DL 2-layer burn speed: 6 times
· DVD+RW burn speed: 8 times
DVD-R burn speed: 8 times
· DVD-R DL 2-layer burn speed: 6 times
· DVD-RW burn speed: 6 times
· CD-R/RW burn speed: 24 times
· DVD-RAM read speed: 5 times
· DVD+R read speed: 8 times
· DVD+R DL 2-layer read speed: 8 times
· DVD+RW read speed: 8 times
· DVD-R read speed: 8 times
· DVD-R DL 2-layer read speed: 8 times
· DVD-RW read speed: 8 times
· CD-R/RW read speed: 24 times
· DVD-ROM read speed: 8 times
· DVD-RAM storage capacity: 4.7 GB
· DVD±R/RW storage capacity: 4.7 GB
· CD-R/RW storage capacity: 700 MB
· Disk loading mechanism: tray
· Installation orientation: horizontal
· Color of housing material: black
· Input voltage: +5 VDC
· External dimensions: 133.0 mm (W) × 142.00 mm (D) × 14.00 mm (H) (main body only, excluding protruding parts)
· Mass: 230 g (main body only)
· Included software 1: CyberLink Power2Go 8 for DVD / PowerDVD 12 for DVD
· Accessories: 1 × DVD drive unit, 1 × USB 3.0 cable, 1 × USB (Micro-B to A) conversion adapter, USB conversion adapter (A to A) for Surface Pro4, AC adapter, 1 × CD-ROM for installation, setup guide (including warranty card)
· Packaging size: 170 mm (W) × 70 mm (D) × 217 mm
· Packaging weight: 0.3 kg
· JAN code: 4580333564388

 
Part Number
LDR-PUC8U3TBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,155.42

DISK DRIVE 1 Piece(s) Quote

Loading...

  1. 1