1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Gland, Plastic KEIGLAND EM3 Type / (Large Type) Multi Connector Loosening Prevention Mechanism Attached (Part Number)

CABLE ACCESSORY

Cable Gland, Plastic KEIGLAND EM3 Type / (Large Type) Multi Connector Loosening Prevention Mechanism Attached
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 329.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The connector and gland packing are sold separately.

Product Description

· A large multi-seal connector for knockout that can ground multiple cables.
· Gland gasket can be mounted after the wiring.
· Use filler plugs (EPU) for holes that are not used.
· The standard item is available only in light gray.

 
Part Number
EM3BG2428
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 329.03

CABLE ACCESSORY 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Shape Multi-Hole Type Screw Standard G (PF) Thread Material Resin
Color Grey Protection Function (Environmental Resistance) Waterproof / Oil Resistance / Flame Retardance Representative Standard UL / ROHS
Type Cable Gland Screw Size G(PF) 1" Knockout diameter(mm) 34.0
Packing frame number 24 Color Light Gray Primary materials PA66
Temperature Range -20 to 90°C Properties Oil resistant, vibration resistant (with locking device) Standard UL
Protection Grade IP67 Flame Retardant UL94V2

Please check the type/dimensions/specifications of the part EM3BG2428 in the Cable Gland, Plastic KEIGLAND EM3 Type / (Large Type) Multi Connector Loosening Prevention Mechanism Attached series.