1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[4 poles, 4 cores]Receiver Curled Cord (Part Number)

CURL CODE

[4 poles, 4 cores]Receiver Curled Cord
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ For connecting the main unit of a telephone, fax, etc., to the handset
・ Only coiled cord types with modular plugs on both ends or contacts on the same side as the cord can be used

 
Part Number
EA764CC-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 370.00

CURL CODE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Length When contracted: Approximately 0.3 m, when extended: Approx. 2 m Details 1 4-Pole 4-Contact

Please check the type/dimensions/specifications of the part EA764CC-2 in the [4 poles, 4 cores]Receiver Curled Cord series.