1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[2 Port] Computer Selector EA764AE-2 (Part Number)

PERSONAL COMPUTER SWITCH

[2 Port] Computer Selector EA764AE-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,142.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dim.-73.5(W) x 58.5(D) x 22.5(H)mm
・Weight-292g
・Cable length-1.2m
・No. of maximum PCs connected-2 units
・Selection method-Hot key
・Interface-Peripheral device side: analog display port, PS/2 keyboard port, PS/2 mouse portPC side:each port of analog display, PS/2 keyboard and PS/2 mouse x For 2 PCs
・Supported OS-Windows 7/XP/2000/Me/98SE/98/95/NT4.0/ Server2003/2000Advanced Server/2000Server
・This is the selector that can operate two computers with a set of PS/2 mouse,PS/2 keyboard and display.

 
Part Number
EA764AE-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,142.00

PERSONAL COMPUTER SWITCH 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AE-2 in the [2 Port] Computer Selector EA764AE-2 series.