1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mouse Pad EA764-122A (Part Number)

OA APPLIANCES

Mouse Pad EA764-122A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 777.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Color-Silver
・Size-180(W)x150(D)x0.5(H)mm
・Weight-50g
・Material-PET(recycled PET100%,)
・The surface has special projections and catches the movement of a mouse without fail
・Ideal for optical sensor mouse (compatible with ball mouse)
・It is a slim type that reduces wrist fatigue and does not interfere with the desk.
・Washable(neutral detergent using)
・With non-slip treatment at the back side

Part Number
EA764-122A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 777.00

OA APPLIANCES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764-122A in the Mouse Pad EA764-122A series.