1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace (Sunace) 40 W 9WL Type (Part Number)

San Ace (Sunace) 40 W 9WL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,634.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With protection degree IP68 water- and dustproofing, it has the longest product life in the industry class. Ideal for cooling signal relay stations, solar panel power conditioners, LED lights, etc. Includes a PWM control function for external control of the fan rotation speed.

 
Part Number
9WL0412P3G001
9WL0412P3J001
9WL0424P3G001
9WL0424P3J001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Rated Current
(A)
Rated input
(W)

฿ 2,949.81

SYD SAN ACE 40W 9WL 1 Piece(s) 13 Day(s) 10DC12V0.56473100.404.8

฿ 3,016.15

SYD SAN ACE 40W 9WL 1 Piece(s) 13 Day(s) 10DC12V0.63514000.526.24

฿ 2,634.79

SYD SAN ACE 40W 9WL 1 Piece(s) 5 Day(s) -DC24V0.56473100.204.8

฿ 3,154.58

SYD SAN ACE 40W 9WL 1 Piece(s) 13 Day(s) 10DC24V0.63514000.266.24

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 40x40 Frame thickness 28mm
Sensor specifications Pulse Classification Long Life / Waterproof Safety standards UL / CUL / TUV / CSA
Frame Shape Without Gusset Frame Material Aluminum Life Expectancy(h) 150000
Protection function Current cut method, reverse connection protection Features With PWM control Flame-Retardant Grade Blade: UL94V-0