(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The industry's lowest power consumption, highest air volume and highest static pressure. A fan that internally converts drive AC power into DC power.
Product reference diagram
* Do not solder directly to the AC input terminal.
Part Number | Rated voltage [V] | Operating Voltage Range [V] | Frequency [Hz] | Rated Current [A] | Rated input [W] | Rated rotational speed [min^-1] | Maximum airflow | Maximum static pressure | Sound pressure level [dB (A)] | Operating temperature range [℃] | Expected Life [h] | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[m^3/min] | [CFM] | [Pa] | [inch H2O] | ||||||||||
9AD1201H12 | 100 to 240 | 90 to 264 | 50/60 | 0.08 | 4.4 | 3,250 | 3.0 | 106 | 84 | 0.34 | 42 | -20 to +75 | 60,000/60℃ |
The models of above part numbers have ribs and no sensor. When there is no rib, 1 is added to the end of the part number.
Part Number | Rated voltage [V] | Operating Voltage Range [V] | Frequency [Hz] | Rated Current [A] | Rated input [W] | Rated rotational speed [min^-1] | Maximum airflow | Maximum static pressure | Sound pressure level [dB (A)] | Operating temperature range [℃] | Expected Life [h] | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[m^3/min] | [CFM] | [Pa] | [inch H2O] | ||||||||||
9AD1201H1H | 100 to 240 | 90 to 264 | 50/60 | 0.08 | 4.4 | 3,250 | 3.0 | 106 | 84 | 0.34 | 42 | -20 to +75 | 60,000/60℃ |
The models of above part numbers have ribs and a low speed sensor. When there is no rib, 1 is added to the end of the part number.
Dimensions (without a sensor)
Dimensions (with low speed sensor)
Mounting hole reference dimensional drawing (intake side)
Mounting hole reference dimensional drawing (exhaust side)
Part Number |
---|
9AD1201H1H |
9AD1201H1H1 |
9AD1201H12 |
9AD1201H121 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Sensor specifications | Frame Shape |
---|---|---|---|---|---|---|---|---|
฿ 1,535.86 | SYD SAN ACE 120AD | 1 Piece(s) | 5 Day(s) | 10 | [Other] Low speed | With ribs | ||
฿ 1,535.86 | SYD SAN ACE 120AD | 1 Piece(s) | 13 Day(s) | 10 | [Other] Low speed | Without Gusset | ||
฿ 1,475.56 | SYD SAN ACE 120AD | 1 Piece(s) | 5 Day(s) | - | NA | With ribs | ||
฿ 1,641.91 | SYD SAN ACE 120AD | 1 Piece(s) | Available | 13 Day(s) | 10 | NA | Without Gusset |
Loading...
Model | ACDC fan | Frame Size | 120x120 | Frame thickness | 38mm |
---|---|---|---|---|---|
Rated Voltage | 100 to 240 | Safety standards | PSE / CE / UL / CUL / TUV / CSA | Maximum Air Flow (AC when 50 Hz)(m3/min) | 3 |
Maximum air flow (at AC 60 Hz)(m3/min) | 3 | Sound pressure level (for AC-50 Hz)(dB) | 42 | Sound pressure level (for AC-60 Hz)(dB) | 42 |
Maximum Static Pressure (AC 50 Hz)(Pa) | 84 | Maximum static pressure (at AC 60 Hz)(Pa) | 84 | Frame Material | Resin |
Life Expectancy(h) | 60000 | Protection function | Current cut method, burnout protection while restricted | Rated Current(A) | 0.08 |
Rated input(W) | 4.4 | Flame-Retardant Grade | Frame: UL94V-0/blade: UL94V-1 |
How can we improve?
How can we improve?