1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SKINTOP MS-SC-M Cable Gland (Part Number)

SKINTOP MS-SC-M Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 567.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the product information for outline drawings.

Product Description

[Features]
· Cable gland for M thread standard (EN60423) EMC measure (*lock nut sold separately).
· CE marking/c-UL certificate (UL File No.: E79903)/DNV-GL certificate.
· Body: nickel brass plating/insert: polyamide (UL94V-2) seal ring: CR (chloroprene)/o-ring: NBR (nitrile rubber).
· Protection grade: IP68 (10 pressures), IP69 (*exclude M63plus) EN60529/NEMA type 1, 4X, 6 and 12.
· Temperature range: -40°C to +100°C at secured/-25°C to +100°C at moving.
· Maximum rate of shield effect decrease, 98 dB.
· Shield contact area: CuBe (beryllium copper).
· Low resistor shield connection and proper EMC protection.
· It is suitable for various cables regardless of inner sheath availability.
· It is also suitable if connecting a cable shield to another cable.
· Flexible EMC connection to secure high conductivity and various shield outer diameter.
· It enables to assemble easily with a few processes.
[Applications]
· Cable entry such as various control panel, power panel, operation panel and junction box, etc. and EMC measured application such as inverter motor, etc.
· Copper braided earth and cable with copper shaft sheath compliant to EMC.
· Electric communication.
· Industrial machine and plant engineering.
· Measurement and control technology.
· Automation technology.

 
Part Number
53112610
53112620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Applicable Cable Size
(mm)
Screw Size Thread Length
(mm)
Operating Temperature Range
(°C)

฿ 567.00

CABLE ACCESSORY 1 Piece(s) Quote 10Φ3.5~7M12×1.53.5 to 7M12 x 1.56.5-40 to +100

฿ 617.00

CABLE ACCESSORY 1 Piece(s) Quote 10Φ4.5~10M16×1.54.5~9M16 x 1.57-30~+100

Loading...

  1. 1

Basic Information

Shape Shield Type Screw Standard Metric Thread Material Metal
Protection Function (Environmental Resistance) Waterproof Representative Standard CE / UL / CUL Type Cable Gland
Material (Main Body) Nickel plated brass IP protection class IP68