1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hole Plug (100 Pcs.)【1-100 Pieces Per Package】 (Part Number)

Hole Plug (100 Pcs.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 498.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nylon hole plugs
Mounting hole diameters are available in sizes from 7.9 to 25.4 mm.

 
Part Number
EA948HK-8
EA948HK-10
EA948HK-13
EA948HK-16
EA948HK-19
EA948HK-22
EA948HK-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails 1 Material details Mounting hole diameter Mounting plate thickness Operating Temperature Product detail type Size (mm)

฿ 498.79

WIRING INSTRUMENT 1 Piece(s) Quote The number of included pieces is 100 pcs.Nylon7.9mm0.8 to 1.6mm-40 to 85°CHole Plug (100 Pcs.)B: 10.3mmC: 8.1 mm

฿ 508.21

WIRING INSTRUMENT 1 Piece(s) Quote -------

฿ 869.00

WIRING INSTRUMENT 1 Piece(s) 17 Day(s) The number of included pieces is 100 pcs.Nylon12.7mm0.8 to 3.2mm-40 to 85°CHole Plug (100 Pcs.)B: 16.5mmC: 10.9 mm

฿ 964.00

WIRING INSTRUMENT 1 Pack(s)

100 Pieces Per Package

Same day The number of included pieces is 100 pcs.Nylon15.9mm0.8 to 3.2mm-40 to 85°CHole Plug (100 Pcs.)B: 19.5mmC: 10.0 mm

฿ 644.54

WIRING INSTRUMENT 1 Piece(s) Same day The number of included pieces is 100 pcs.Nylon19.1mm0.8 to 3.2mm-40 to 85°CHole Plug (100 Pcs.)B: 22.9 mm, C: 10.0 mm

฿ 1,230.00

WIRING INSTRUMENT 1 Pack(s)

100 Pieces Per Package

17 Day(s) The number of included pieces is 100 pcs.Nylon22.2mm0.8 to 3.2mm-40 to 85°CHole Plug (100 Pcs.)B: 25.8mmC: 11.3 mm

฿ 99,999.00

WIRING INSTRUMENT 1 Piece(s) 22 Day(s) The number of included pieces is 100 pcs.Nylon25.4mm0.8 to 3.2mm-40 to 85°CHole Plug (100 Pcs.)B: 29.0mmC: 11.6 mm

Loading...

  1. 1

Basic Information

Shape Other Material Other Color Black
Type Related Parts