1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable ground (waterproof type) (Part Number)

Cable ground (waterproof type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 713.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of nylon 66, it has a waterproof protection rating of IP68.

 
Part Number
EA948HB-2
EA948HB-3
EA948HB-4
EA948HB-5
EA948HB-6
EA948HB-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter Of Cable Used Screw Size Details 1 Material details Mounting screw Pilot Hole Diameter (D1) Quantity Size (mm)

฿ 713.81

WIRING INSTRUMENT 1 Piece(s) Quote Φ3~6.5G(PF) 1/4"------

฿ 766.05

WIRING INSTRUMENT 1 Piece(s) Quote ø 5 to 10G(PF) 3/8"Passed international waterproof grade IP68Nylon 66G3/8”17mm10 pcs.D2:10.8B1:10.5L1:14.7L2:23.4L3:16.9

฿ 1,054.00

WIRING INSTRUMENT 1 Piece(s) Quote ø 10 to 14G(PF) 1/2"Passed international waterproof grade IP68Nylon 66G1/2”21mm10 pcs.D2:15.0B1:14.0L1:12.9L2:28.5L3:18.5

฿ 1,388.88

WIRING INSTRUMENT 1 Piece(s) Quote ø 10 to 14G(PF) 5/8"Passed international waterproof grade IP68Nylon 66G5/8”23mm10 pcs.D2:15.0B1:14.0L1:12.9L2:28.5L3:18.5

฿ 863.92

WIRING INSTRUMENT 1 Piece(s) Quote ø 13 to 18G(PF) 3/4"Passed international waterproof grade IP68Nylon 66G3/4”27mm5 pcs.D2:18.5B1:18.4L1:14.7L2:29.4L3:22.3

฿ 1,157.66

WIRING INSTRUMENT 1 Piece(s) Quote ø 18 to 25G(PF) 1"Passed international waterproof grade IP68Nylon 66G1”34mm5 pcs.D2:26.0B1:25.0L1:14.7L2:34.5L3:25.7

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard G (PF) Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof Type Cable Gland