1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Grip (1 pc.) (Part Number)

Cord Grip (1 pc.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 94.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

code grip.
Main Body Material: Nylon 6
Lock nut material: Nylon 6 + glass 25% (HB-141 to -147), Nylon 6 (HB-148 to -150)
Operating Temperature Range: -25 to 100°C

 
Part Number
EA948HB-141
EA948HB-142
EA948HB-143
EA948HB-144
EA948HB-145
EA948HB-146
EA948HB-147
EA948HB-148
EA948HB-149
EA948HB-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter Of Cable Used Screw Size Material details Mounting hole diameter Overall length Size (mm)

฿ 94.93

WIRING INSTRUMENT 1 Piece(s) Quote Φ2.5~6PG7Main Body: Nylon 6, lock nut: Nylon 6/Glass (25%)13mmApproximately 30 mmA:15,B:12.5,C:8,D:15,E:5

฿ 99.62

WIRING INSTRUMENT 1 Piece(s) Quote ø 2.5 to 8PG9Main Body: Nylon 6, lock nut: Nylon 6/Glass (25%)15.8mmApproximately 32 mmA:19, B:15.2, C:8, D:19, E:5

฿ 145.00

WIRING INSTRUMENT 1 Piece(s) 11 Day(s) ø 3.5 to 10PG11Main Body: Nylon 6, lock nut: Nylon 6/Glass (25%)19mmApproximately 35 mmA:22, B:18.6, C:8, D:22, E:5

฿ 131.06

WIRING INSTRUMENT 1 Piece(s) Quote ø 5 to 12PG13.5Main Body: Nylon 6, lock nut: Nylon 6/Glass (25%)21mmApproximately 37 mmA:24, B:20.4, C:9, D:24, E:5

฿ 146.78

WIRING INSTRUMENT 1 Piece(s) Quote ø 7 to 14PG16Main Body: Nylon 6, lock nut: Nylon 6/Glass (25%)23mmApproximately 40 mmA:27, B:22.5, C:10, D:27, E:6

฿ 176.19

WIRING INSTRUMENT 1 Piece(s) Quote ø 9 to 18PG21Main Body: Nylon 6, lock nut: Nylon 6/Glass (25%)28.8mmApproximately 45 mmA:33,B:28.3,C:11,D:32,E:6.5

฿ 345.13

WIRING INSTRUMENT 1 Piece(s) Quote ø 14 to 24.5PG29Main Body: Nylon 6, lock nut: Nylon 6/Glass (25%)37.5mmApproximately 51 mmA:42, B:37.0, C:11, D:41, E:7.5

฿ 847.00

WIRING INSTRUMENT 1 Piece(s) 22 Day(s) ø 18 to 31.5PG36Main Body: Nylon 6, lock nut: Nylon 647.5mmApproximately 64 mmA:52.5,B:47.0,C:13,D:59,E:8

฿ 727.01

WIRING INSTRUMENT 1 Piece(s) Quote ø 24 to 38.5PG42Main Body: Nylon 6, lock nut: Nylon 654.5mmApproximately 66 mmA:60,B:54.0,C:13,D:64,E:9

฿ 762.75

WIRING INSTRUMENT 1 Piece(s) Quote ø 35 to 47.5PG48Main Body: Nylon 6, lock nut: Nylon 660mmApproximately 68 mmA:69.5, B:59.3, C:14, D:69, E:9.5

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Pg Thread Material Resin
Color Grey Type Cable Gland Details 1 Quantity: 1 pc.
Operating Temperature Range -25°C to +100°C