1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Tube (White) EA944BW-9 (Part Number)

WIRING INSTRUMENT

Spiral Tube (White) EA944BW-9
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 884.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Polyethylene
・Length-10m
・Heat-proof temperature-75℃
・Cables and cords can be bundled easily.
・The tube can be cut to a desired length.
・The spiral shape will be kept permanently, allowing reuse.
・ID…9mm
・Max. bundle dia.65mm

Part Number
EA944BW-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 884.00

WIRING INSTRUMENT 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BW-9 in the Spiral Tube (White) EA944BW-9 series.