1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube EA944BH-121 (Part Number)

WIRING INSTRUMENT 8M

Heat Shrink Tube EA944BH-121
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Withstand voltage-600V
・Pre-shrink-Dia.4mm
・Post-shrink-Dia.2.0mm
・Color-Black

Part Number
EA944BH-121
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 500.00

WIRING INSTRUMENT 8M 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BH-121 in the Heat Shrink Tube EA944BH-121 series.