1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Dia. 22mm] Control box EA940DF-5 (Part Number)

SWITCH BOX

[Dia. 22mm] Control box EA940DF-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,219.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・IDEC
・Material-Steel plate
・Wall hanging type, with dia. 22 unit mounting hole, IP40
・Type--4: KGNW111Y, -5: KGNW212Y,-6: KGNW313Y
・Mounting hole specification…2 points
・Dim. (mm)W x D x H…80 x 76 x 150

Part Number
EA940DF-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,219.00

SWITCH BOX 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DF-5 in the [Dia. 22mm] Control box EA940DF-5 series.