(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・IDEC
・Material-aluminum die casting
・Wall hanging type, with dia. 22 unit mounting hole, IP65
・Type - -14: AGAW211Y, -15: AGAW212Y,-16: AGAW313Y
・Mounting hole specification…3 points
・Dim. (mm)W x D x H…86 x 82 x 200
・Rainprooftype
Please check the type/dimensions/specifications of the part EA940DF-16 in the [Dia. 22mm] Control box (Waterproof) EA940DF-16 series.
How can we improve?
How can we improve?