(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・IDEC
・Material-Aluminium die-cast
・With dia. 30mm hole(s)
・Protection structure-IP65
・Type--11: AGA211Y, -12: AGA212Y, -13: AGA311Y
・Mounting hole spec…1 point
・Dim. (mm)W x D x H…86 x 82 x 150
・Rainproof type
Please check the type/dimensions/specifications of the part EA940DF-11 in the [Dia. 30mm] Control Box (Waterproof) EA940DF-11 series.
How can we improve?
How can we improve?