1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square type Firefly Switch EA940CG-110 (Part Number)

SWITCH

Square type Firefly Switch EA940CG-110
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 363.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Rated capacity-10A 100V
・Single pole
・Push fastening terminal
・Suitable cable-Dia.1.6mm, dia.2mm
・Size-55x70x26.5(D)mm
・When turned OFF, the switch lights up so that anyone can see the position.

Part Number
EA940CG-110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 363.19

SWITCH 1 Piece(s) Quote

Loading...

  1. 1