1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Rod (Round type) (Part Number)

Earth Rod (Round type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 278.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
It can be grounded by inserting a ground rod into the ground at the site of electrical welding, etc.

 
Part Number
EA940AS-41SALE
EA940AS-42
EA940AS-43
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Size
(mm)
Lead Size

฿ 278.90

฿ 147.23

BOX 1 Piece(s) Same day 4548745752717ø 7×500mm5.5 mm2 × 150 mm

฿ 659.01

BOX 1 Piece(s) 5 Day(s) 4548745776225ø 10×1000mm5.5 mm2 × 200 mm

฿ 1,170.77

BOX 1 Piece(s) 5 Day(s) 4548745776232ø 14×1200mm14 mm2 × 220 mm

Loading...

  1. 1

Basic Information

Product Type Other Type details Earth Rod