(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA812HB-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 26,390.00 ฿ 18,187.99 |
MACHINE PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・For emergency use power supply of disaster and recreation use and battery trouble
・Recharge method-100VAC charge adapter/12VDC charge cord (cigar lighter)
・Portable power supply-Output voltage:12VDC (DC terminal:max. 30A、cigar lighter:max.10A)
・Built-in inverter-Input voltage:12VDC、output voltage:100VAC、max. output:350W、rated output:280W)
・Recharge time-Approx. 8 to 9 hours by 50% transmission(100VAC)
・100VAC:with output short-circuit protection circuit、overload protection circuit、low battery protection circuit、Abnormal temperature detection protection circuit
・With light
・Dim.-410(W)×110(D)×370(H)mm
・Weight-Approx. 9kg
・Accessories-AC adapter for charging、DC cord for charging、DC cord with clip、shoulder belt
Part Number |
---|
EA812HB-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 26,390.00 ฿ 18,187.99 |
MACHINE PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?