1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Y-type] Bare Crimp terminal EA538MP-7 (Part Number)

CRIMPING TERMINAL

[Y-type] Bare Crimp terminal EA538MP-7
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 209.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Oxygen-free copper (Tin electroplated)
・Type-0.75Y-3.5
・Stranded (mm2)-0.3 to 0.75
・AWG-22-18
・Dim.-φd2:3.7mm B:5.8mm F:5.8mm E:4.5mm φD:2.5mm φd:1.4mm

Part Number
EA538MP-7 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 209.58

฿ 118.83

CRIMPING TERMINAL 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MP-7 in the [Y-type] Bare Crimp terminal EA538MP-7 series.