1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DDR3 240 PIN SD-RAM Non ECC (1.35 V low voltage product) (Part Number)

MEMORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,530.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This DDR3L DIMM memory solution operates at only 1.35V and is geared towards high cost-performance compact servers
or mid-sized workstations.

[Features]
● Equipped with PCB that meets JEDEC standards
● JEDEC standard: 1.35V (1.28V-1.45V) and 1.5V (1.425V-1.575V)
● 8bit prefetch ● Burst length (4, 8) ● Bidirectional data strobe ● ZQ calibration
● On-die termination (ODT pin) ● EEPROM for writing SPD ● Asynchronous reset
● High quality DRAM/EEPROM/with thermal sensor
● ECC function for identifying and resolving errors
● Built in thermal sensor ● 38% of the height of a normal module
● 100% pre-ship inspection for high reliability ● Hand picked DRAM and base material
Specifications
● Modular type: DDR3L U-DIMM ● Frequency: 800MHz for 1600Mb/s/Pin
● Rank: Unbuffered Memory ● Number of pins: 240pin
● Timing: 11-11-11 ● Voltage: 1.35V ● Number of RANKs: 1rank / 2ranks ● PCB height: 1.18 in
● Operating environment temperature: 0-85°C
Product Lineup
● Storage: 2GB / 4GB / 8GB

 
Part Number
TS512MLK64W6H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,530.26

MEMORY 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Capacity 4GB FSB (base clock) 800MHz or higher to 1333MHz or lower Memory module standards DIMM
Types of memory used DDR3-SDRAM Number of Pins(Pin) 240 ECC function NA
Access timing 11-11-11

Please check the type/dimensions/specifications of the part TS512MLK64W6H in the DDR3 240 PIN SD-RAM Non ECC (1.35 V low voltage product) series.