1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type
  • Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type
  • Sealed Board Cooler VAN COOL (Side Mounted), Non-Drain Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92,386.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It reduced drain discharge volume greatly by mounting a vaporization feature for the condensate water.
· The condensate discharge volume at 30°C and relative humidity 80% is 0 ml/h. (Actual measurement: at a time of shipping from factory)
· Realizes high efficiency and space saving by using spin in.
· Excellent energy saving with high COP value. (energy consumption efficiency)
· Semi-embedded mounting is possible and it can secure space around the control panel. (KCS-07EB model)
(Use option bracket)
[Function]
· Condensate vaporization feature/maintenance notification feature/refrigerant pressure alarm.
· Temperature sensor alarm/frost and freeze preventive feature/over load protective feature.
[Product lineup]
· KCS-03EB: cooling capacity 240/260 W.
· KCS-07EB: cooling capacity 715/720 W.
· KCS-030E: cooling capacity 2400/2600 W.

 
Part Number
KCS-03EB-1
KCS-03EB-2
KCS-07EB-2
KCS-30E-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Non-operating ambient temperature
(°C)
Outer diameter dimensions (width x height x depth)
(mm)
Accessory

฿ 92,386.57

VANS COOLER 1 Piece(s) 14 Day(s) 240/260WSingle-Phase 100 V1Single-phase 100200/2102.4/2.26.5/6.05240/26061/659025–50250x600x220Mounting bolts (M6 x 16L) x 4 pcs., drain hose (2 m), hose clamp

฿ 144,942.00

VANS COOLER 1 Piece(s) 20 Day(s) 240/260WSingle-Phase 200 V2Single-phase 200200/2101.2/1.13.0/2.85240/26061/6510525–50250x600x220Mounting bolts (M6 x 16L) x 4 pcs., drain hose (2 m), hose clamp

฿ 132,117.00

VANS COOLER 1 Piece(s) Quote 715/720WSingle-Phase 200 V3Single-phase 200435/4302.6/2.313/125715/72065/6916520–50350x750x200Mounting bolts (M6 x 16L) x 6 pcs., drain hose (2 m), hose clamp

฿ 322,162.00

VANS COOLER 1 Piece(s) 25 Day(s) 2400/2600WThree-Phase 200 V4Three-Phase 200980/11404.5/4.231/30102400/260070/7075020–50480x1360x300Mounting bolts (M6 x 16L) x 8, drain hose (2 m), hose clamp

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Mounting Method Side Mount
Refrigerant R-134a Panel internal temperature setting range(°C) 25–50 Operating Humidity Range(%) 85 or Less
Primary coating color 5Y7/1