1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed Board Cooler VAN COOL (Ceiling Mounted) TC (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sealed Board Cooler VAN COOL (Ceiling Mounted) TC
  • Sealed Board Cooler VAN COOL (Ceiling Mounted) TC
  • Sealed Board Cooler VAN COOL (Ceiling Mounted) TC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91,481.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Realizes high efficiency and space saving by using spin in.
· Excellent energy saving with high COP value. (energy consumption efficiency)
[Function]
· Maintenance notification feature/abnormal refrigerant alarm/abnormal temperature sensor alarm.
· Display for abnormal temperature inside/frost prevention feature/over-load protection device/condensate feature.
[Product lineup]
· TC-04E: It is a compact air-conditioner suitable to set on an independent compact board without lateral space for installation.
· TC-10E: It is an air-conditioner that can be set on a connecting board without lateral space for installation.
· TC-20E: It is a high-powered air-conditioner suitable to set on a large independent board or inverter board without lateral space for installation.
[Cooling capability]
· TC-04E: 350/400W.
· TC-10E: 900/1000W.
· TC-20E: 1800/2000W.

 
Part Number
TC-04E-1
TC-04E-2
TC-10E-1
TC-10E-2
TC-20E-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Outer diameter dimensions (width x height x depth)
(mm)

฿ 91,481.99

VANS COOLER 1 Piece(s) 14 Day(s) 350/400WSingle-Phase 100 V1Single-phase 100250/2953.0/3.06.8/6.65350/40054/55110300x350x400

฿ 91,481.99

VANS COOLER 1 Piece(s) 14 Day(s) 350/400WSingle-Phase 200 V2Single-phase 200250/2401.6/1.34.3/3.85350/40054/55110300x350x400

฿ 114,258.66

VANS COOLER 1 Piece(s) 14 Day(s) 900/1000WSingle-Phase 100 V3Single-phase 100410/4605.2/4.825/2310900/100059/61260400x390x590

฿ 114,258.66

VANS COOLER 1 Piece(s) 14 Day(s) 900/1000WSingle-Phase 200 V4Single-phase 200410/4602.4/2.313/115900/100059/61260400x390x590

฿ 131,308.15

VANS COOLER 1 Piece(s) 14 Day(s) 1800/2000WSingle-Phase 200 V5Single-phase 200810/9404.7/4.833/30101800/200063/65450400x510x590

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Ceiling Mounting Mounting Method Ceiling mount
Refrigerant R-134a Panel internal temperature setting range(°C) 25–50 Non-operating ambient temperature(°C) 20–50
Operating Humidity Range(%) 85 or Less Primary coating color 5Y7/1 Accessory Mounting bolts (M6x12L) x 4 pcs., drain hose (3m) x 2 pcs., hose clamp x 2 pcs., L-shaped fittings x 4 pcs.