1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FPX series heat pipe style heat exchanger (side surface attachment) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55,388.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Compact, and has a cooling capacity compatible with large amounts of heat generation.
● A non-freon type that uses pure water for the hydraulic fluid of the heat pipe.
● A sealed structure that can securely protect the inside of control panels from dust and mist.
[Product Lineup]
● FPX-10E Cooling capacity: 50/55 W/K
● FPX-14E Cooling capacity: 70/75 W/K
● FPX-20E Cooling capacity: 100/108 W/K

 
Part Number
FPX-10EF-1F
FPX-10EF-2F
FPX-10ER-1F
FPX-10ER-2F
FPX-14EF-1F
FPX-14EF-2F
FPX-14ER-1F
FPX-14ER-2F
FPX-20EF-1F
FPX-20EF-2F
FPX-20ER-1F
FPX-20ER-2F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Mounting Method Rated capacity (50 Hz / 60 Hz)
(W/K)
Rated Voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
Outer diameter dimensions (width x height x depth)
(mm)

฿ 55,388.66

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 50/55W/K100V3Side mounting (external)50/551002.28/2.04340x1000x100

฿ 55,388.66

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 50/55W/K200V4Side mounting (external)50/552001.16/1.04340x1000x100

฿ 55,388.66

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 50/55W/K100V1Side mount (panel internal)50/551002.28/2.04340x1000x100

฿ 55,388.66

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 50/55W/K200V2Side mount (panel internal)50/552001.16/1.04340x1000x100

฿ 65,552.69

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 70/75W/K100V7Side mounting (external)70/751002.28/2.04415x1000x120

฿ 65,552.69

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 70/75W/K200V8Side mounting (external)70/752001.16/1.04415x1000x120

฿ 65,552.69

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 70/75W/K100V5Side mount (panel internal)70/751002.28/2.04415x1000x120

฿ 65,552.69

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 70/75W/K200V6Side mount (panel internal)70/752001.16/1.04415x1000x120

฿ 80,153.60

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 100/108W/K100V11Side mounting (external)100/1081002.28/2.04545x1100x130

฿ 80,153.60

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 100/108W/K200V12Side mounting (external)100/1082001.16/1.04545x1100x130

฿ 80,153.60

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 100/108W/K100V9Side mount (panel internal)100/1081002.28/2.04545x1100x130

฿ 80,153.60

HEAT EXCHANGER 1 Piece(s) 11 Day(s) 100/108W/K200V10Side mount (panel internal)100/1082001.16/1.04545x1100x130

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Fan capacity (50 Hz / 60 Hz) x unit number(W) 37/34x4
Non-operating ambient temperature(°C) 0 to 40 (panel internal maximum temperature 60°C) Operating Humidity Range(%) 20 to 85 Case Material Corrosion-resistant galvanized steel sheet
Primary coating color Without Coating