(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Simply set the rechargeable driver, insert a CV cable, and rotate to strip away the coating.
• Provides consistent accuracy and is easy for anyone to use.
• Includes an adjuster for altering the stripping width to set the appropriate width for each crimp terminal.
• Attachable on a ratchet driver handle for easy turning of cable by hand.
• This cable stripper can also be used with an electric gage.
[Application]
• Ideal for stripping the coating off of CV (single core) and CVT (600 V) cables.
Part Number |
---|
DK-MS3LAJSET |
DK-MS3LSET |
DK-MS3MAJSET |
DK-MS3MSET |
DK-MS3SAJSET |
DK-MS3SSET |
DK-MS9AJSET |
DK-MS9SET |
DK-MS14AJCL |
DK-MS22AJCL |
DK-MS38AJCL |
DK-MSBL |
DK-MSBL3 |
DK-MSBM |
DK-MSBM3 |
DK-MSBS |
DK-MSBS3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable cable size (mm²) | Applicable main bodies | JAN Code | Trusco Code | Wire strip width (mm) | Set Content | Other specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,735.00 ฿ 19,548.46 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 200/250/325 | - | 4975364164209 | 483-3953 | - | DK-MS200AJ, DK-MS250AJ, DK-MS325AJ | - | |||
฿ 18,430.00 ฿ 16,703.11 | WIRE STRIPPERS | 1 Piece(s) | 14 Day(s) | 200/250/325 | - | 4975364164179 | 483-3961 | - | DK-MS200, DK-MS250, DK-MS325 | - | |||
฿ 15,453.00 ฿ 14,216.76 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 60/100/150 | - | 4975364164193 | 483-3970 | - | DK-MS60AJ, DK-MS100AJ, DK-MS150AJ | - | |||
฿ 12,390.00 ฿ 11,018.43 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 60/100/150 | - | 4975364162731 | 483-3988 | - | DK-MS60, DK-MS100, DK-MS150 | - | |||
฿ 12,364.00 ฿ 11,374.88 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 14/22/38 | - | 4975364165053 | 483-3996 | - | DK-MS14 AJCL, DK-MS22 AJCL, DK-MS38 AJCL | - | |||
฿ 8,693.00 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 14/22/38 | - | 4975364162717 | 483-4003 | - | DK-MS14, DK-MS22, DK-MS38 | - | |||
฿ 48,679.00 ฿ 44,784.68 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 14/22/38/60/100/150/200/250/325 | - | 4975364165060 | 483-4011 | - | DK-MS14AJCL, DK-MS22AJCL, DK-MS38AJCL, DK-MS60AJ, DK-MS100AJ, DK-MS150AJ, DK-MS200AJ, DK-MS250AJ, DK-MS325AJ | - | |||
฿ 39,022.00 ฿ 35,186.14 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 14/22/38/60/100/150/200/250/325 | - | 4975364162694 | 483-4020 | - | DK-MS14, DK-MS22, DK-MS38, DK-MS60, DK-MS100, DK-MS150, DK-MS200, DK-MS250, DK-MS325 | - | |||
฿ 4,057.00 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 14 | - | 4975364165022 | 475-8374 | 10 to 33 | - | - | |||
฿ 4,057.00 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 22 | - | 4975364165039 | 475-8382 | 12–35 | - | - | |||
฿ 4,057.00 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | 38 | - | 4975364165046 | 475-8391 | 13 to 36 | - | - | |||
฿ 1,140.00 | WIRE STRIPPERS | 1 Piece(s) | 14 Day(s) | - | DK-MS200 / DK-MS200AJ / DK-MS250 / DK-MS250AJ / DK-MS325 / DK-MS325AJ | 4975364162779 | 438-6761 | - | - | Replacement edges: 1 | |||
฿ 2,782.00 | WIRE STRIPPERS | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | - | DK-MS200 / DK-MS200AJ / DK-MS250 / DK-MS250AJ / DK-MS325 / DK-MS325AJ | 4975364162809 | 438-6779 | - | - | Replacement edges: 3 | ||
฿ 1,044.00 | WIRE STRIPPERS | 1 Piece(s) | 19 Day(s) | - | DK-MS60 / DK-MS60AJ / DK-MS100 / DK-MS100AJ / DK-MS150 / DK-MS150AJ | 4975364162762 | 438-6787 | - | - | Replacement edges: 1 | |||
฿ 2,551.00 | WIRE STRIPPERS | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | - | DK-MS60 / DK-MS60AJ / DK-MS100 / DK-MS100AJ / DK-MS150 / DK-MS150AJ | 4975364162793 | 438-6795 | - | - | Replacement edges: 3 | ||
฿ 948.00 | WIRE STRIPPERS | 1 Piece(s) | 12 Day(s) | - | DK-MS14 / DK-MS14AJCL / DK-MS22 / DK-MS22AJCL / DK-MS38 / DK-MS38AJCL | 4975364162755 | 438-6809 | - | - | Replacement edges: 1 | |||
฿ 2,361.00 | WIRE STRIPPERS | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | - | DK-MS14 / DK-MS14AJCL / DK-MS22 / DK-MS22AJCL / DK-MS38 / DK-MS38AJCL | 4975364162786 | 438-6817 | - | - | Replacement edges: 3 |
Loading...
How can we improve?
How can we improve?