1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Fujitsu] Board-To-Board Connector (Part Number)

[Fujitsu] Board-To-Board Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 69.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Many applications
Various connectors are available for connection by means of soldering, wire wrapping, crimping, PC board mounting, and insulation displacement connection (IDC). The user can choose a plug and jack combination that best meet each application.
• Small size for high-density mounting
The connectors are small with a contact and terminal pitch of 2.54 mm (0.100 in.) between pins and between rows and are thus well suited for high-density mounting.
• Sturdy shell guide
Sturdy shell guides are used to prevent mismating and to protect the pins.
• Excellent cost performance
Streamlined design and automated manufacturing, including use of partial solder plating, provide excellent cost performance.

Part Number
FCN-360A1SALE
FCN-364P040-AUSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number Of Positions No. Of Rows Manufacturer's packaging Sales packaging

฿ 69.00

฿ 36.00

BOARD TO BOARD CONNECTORS 1 Piece(s) Same day -Accessory----

฿ 883.00

฿ 464.99

BOARD TO BOARD CONNECTORS 1 Piece(s) Same day 10Array, Edge Type, Mezzanine402.0ReelSeparately

Loading...

  1. 1

Basic Information

Classification Board-To-Board Connector Series FCN-360 Installation Type ThroughHole
Pitch 2.54mm