(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Upgraded using high weather and impact resistant resins.
[Application]
• Used to repel rain at outlets for drawing out low voltage wiring.
Material | Resin | Number of Holes | 3 |
---|
Please check the type/dimensions/specifications of the part TC22GHW in the Terminal Cap series.
Part Number |
---|
TC16GHW |
TC16JHW |
TC22JHW |
TC28GHW |
TC28JHW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Type/designation | Color | W (mm) | H (mm) | D (mm) | φd (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 224.32 | 1 Piece(s) | 19 Day(s) | Grey | 16 | Gray | 80 | 40 | 36 | 8 | 4571486500637 | 443-7373 | ||
฿ 224.32 | 1 Piece(s) | 14 Day(s) | Milky White | 16 | Ivory | 80 | 40 | 36 | 8 | 4571486500644 | 443-7381 | ||
฿ 274.06 | 1 Piece(s) | 19 Day(s) | Milky White | 22 | Ivory | 80 | 40 | 36 | 12 | 4571486500668 | 443-7403 | ||
฿ 421.40 | 1 Piece(s) | 14 Day(s) | Grey | 28 | Gray | 100 | 45 | 50 | 15 | 4571486500675 | 443-7411 | ||
฿ 421.40 | 1 Piece(s) | 14 Day(s) | Milky White | 28 | Ivory | 100 | 45 | 50 | 15 | 4571486500682 | 443-7420 |
How can we improve?
How can we improve?