1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Cap (TC16GHW)

NDD TC

Terminal Cap (TC16GHW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Upgraded using high weather and impact resistant resins.
[Application]
• Used to repel rain at outlets for drawing out low voltage wiring.

Part Number
TC16GHW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Type/designation Color W
(mm)
H
(mm)
D
(mm)
φd
(mm)
JAN Code Trusco Code

฿ 224.32

NDD TC 1 Piece(s) 19 Day(s) Grey16Gray80403684571486500637443-7373

Loading...

  1. 1

Basic Information

Material Resin Number of Holes 3

Please check the type/dimensions/specifications of the part TC16GHW in the Terminal Cap series.

Products with similar specification

Part Number
TC16JHW
TC22GHW
TC22JHW
TC28GHW
TC28JHW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Type/designation Color W
(mm)
H
(mm)
D
(mm)
φd
(mm)
JAN Code Trusco Code

฿ 224.32

1 Piece(s) 14 Day(s) Milky White16Ivory80403684571486500644443-7381

฿ 274.06

1 Piece(s) 19 Day(s) Grey22Gray804036124571486500651443-7390

฿ 274.06

1 Piece(s) 19 Day(s) Milky White22Ivory804036124571486500668443-7403

฿ 421.40

1 Piece(s) 14 Day(s) Grey28Gray1004550154571486500675443-7411

฿ 421.40

1 Piece(s) 14 Day(s) Milky White28Ivory1004550154571486500682443-7420