1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Irradiation Light (Wide-Angle Type)

LIGHT ACCESSORIES

LED Irradiation Light (Wide-Angle Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is an irradiating light that uses LEDs as the light source with no concerns about noise and heat generation, which allows for safe operation.
・ Since it has a protective structure of IP65F, it can be used in environments with substantial amount of water, oil and dust.
・ It is hard to rust by using stainless steel for screws, etc.
・ Uses reinforced glass for the lens surface to provide impact-resistance and prevent the lenses from clouding over time.

 
Part Number
CLE-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,125.00

LIGHT ACCESSORIES 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Shape Spot LED color White Input Voltage DC24V
Protection Grade IP65F Representative Standard CE Dimension width(mm) 71
Dimension thickness(mm) 60 Central luminous intensity(cd) 25 Trusco Code 459-1046

Please check the type/dimensions/specifications of the part CLE-24 in the LED Irradiation Light (Wide-Angle Type) series.