1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED lighting (long size)

LED LIGHT

LED lighting (long size)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long size version of the popular CLED type is now available. Can be used for large panel boards and inspection passage lighting inside boards.

[Use]
● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
[Features]
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
● Long size. With a long size equivalent to a 20W straight tube fluorescent lamp, illuminates inside the board more brightly.
● The LED device used is made by Nichia Chemical Co., Ltd.
● Uses halogen-free type UL3385 electric wire.

Part Number
CLED-1009
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,250.00

LED LIGHT 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage AC120V to AC240V
Illuminance(lx) 290 Protection Grade NA Dimension length(mm) 568
Dimension width(mm) 42 Dimension thickness(mm) 41 Switch position NA
Input Current(mA) 105 Power Consumption(W) 9 Ambient Operating Temperature(°C) -20 to +50
Total Luminous Flux(lm) 1200 Illumination angle 160° LED lifespan(Time) 40000
Accessory Power lead AWG22, yellow 1m (UL3385 wire, halogen-free type)

Please check the type/dimensions/specifications of the part CLED-1009 in the LED lighting (long size) series.