(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sleeve for crimp terminals. Optimal for preventing the ingress of moisture and dust.
[Features]
· Utilizes special double structure tubing made of high-density polyethylene with a polyolefin-based contact adhesive in the insulating sleeve.
· Heating and shrinking the sleeve with a heat gun or similar other tool after crimping bonds the tube and wire sleeve, providing a waterproof and dustproof effect.
[Applications]
· For places requiring water-proofing, oil-proofing, earthquake-proofing and dust-proofing performance.
Type for attaching to crimp terminal
Outline drawing
Part Number | Dimensions Of Each Part (mm) | Wire Conjugation Range | Applicable Tools | Color | |||||
---|---|---|---|---|---|---|---|---|---|
ød | øD | L | l | Stranded Wire mm2 | AWG | Manual Operation Type | Pneumatic Type | ||
SB 1614 | 2.3 | 4.9 (minimum) | 37 | 15.0 | 2.0 | 14 | NH 82 | NA 3 (N3 16) | Transparent blue |
SB 1210 | 3.4 | 6.2 (minimum) | 42 | 15.0 | 5.5 | 10 | NH 82 | - | Transparent yellow |
Part Number |
---|
SB1210 |
SB1614 |
SB1816 |
SB 1210 |
SB 1614 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Type | Shape | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Conforming wire cross sectional area (stranded wire) (mm2) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,887.73 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | - | - | 3.5 | 6.2 | 42 | 10 | Transparent Yellow | 5.5 | 4521989010034 | 276-1572 | ||
฿ 1,666.31 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | - | - | 2.3 | 4.9 | 37 | 14 | Transparent Blue | 2 | 4521989010027 | 276-1564 | ||
฿ 1,513.61 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | - | - | 1.8 | 4.2 | 37 | 18-16 | Transparent Red | 0.75-1.25 | 4521989010010 | 276-1556 | ||
฿ 1,657.61 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Crimp Terminal With Insulation | Sleeve | - | - | 42 | 10 | Transparent Yellow | 5.5 | - | - | ||
฿ 1,475.88 ฿ 885.68 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Crimp Terminal With Insulation | Sleeve | - | - | 37 | 14 | Transparent Blue | 2 | - | - |
Loading...
How can we improve?
How can we improve?