1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insulation Resistance Meter Compatible with Solar Panel (Part Number)

Insulation Resistance Meter Compatible with Solar Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,579.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of accurate measurements even when the PV system is generating power.
· Safe. Not necessary to short-circuit the P phase and N phase.
· Able to be used as a conventional megohmmeter up to 500/1000V.
· With insulation deterioration point determination function (for PV panel measurements only).
· Able to measure generated voltage (DC0 to 999V).

Features

●Safe, no need to short circuit P phase and N phase.
●Can measure 500/1000V as a conventional megger.
●With insulation degradation location discrimination function(solar panel measurement only).

Specification

●Rated Measuring Voltage(V/MΩ):500/100, 1000/2000
●Min Display(MΩ):0.01
●DC Voltage(V):DC0 to 999
●SPQ(piece):1
●W x D x H: 170 x 52 x 105mm
●Power Supply: AA Dry Battery x 6(accessory)
Part Number
MIS-PV1
MIS-PV2
MIS-PVS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInsulation resistance measuring range (lower limit)
(mΩ)
Test voltage range (lower limit)
(V)
Alternating Current Voltage
(V)
DC Voltage
(V)
Supported number of ranges
(mΩ)
JAN Code Trusco Code

฿ 14,579.19

MKK MIS 1 Piece(s) 9 Day(s) 100500---4571206800214758-7520

฿ 21,815.77

MKK MIS 1 Piece(s) 6 Day(s) 201250 to 599-2·44571206800221758-7538

฿ 43,525.51

MKK MIS 1 Piece(s) 6 Day(s) 100500-DC0 to 99924571206800238758-7546

Loading...

  1. 1

Basic Information

Measurement display Digital Insulation resistance measuring range (upper limit)(mΩ) 2000 Test voltage range (upper limit)(V) 1000
Power Supply Dry Cell Battery Battery drive time(h) 5 Minimum Display 0.01
Power supply details Six Double A Batteries (Included) Dimensions(mm) Width 170 x depth 52 x height 105