1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Logger LR5051 (Part Number)

OSCILLOSCOPE DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,333.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Compact and lightweight pocket size that does not require much installation space
・ 2-item display that is easy to understand at a glance
・ Data can be transferred to a PC without stopping recording
・ Battery replacement while recording (Recording continues for approx. 30 seconds even if the battery is removed)
・ Up to 3 times the recording capacity of conventional models (60,000 data per channel)
・ It is newly equipped with the statistics recording mode, enabling record changes without missing them
・ Measurement data will not be lost even if the battery is exhausted
・ Safe in case of accidental erroneous operation (Back up the previous recorded data)
[Applications]
・ For measuring load current and leakage current

 
Part Number
LR5051 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,333.33

฿ 13,866.66

OSCILLOSCOPE DATA LOGGER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type Data Logger Usage Form Handy Input measurement target Voltage/current
Number of input channels(ch) 2 External storage Not Applicable Battery drive time(h) 8760/720
Size Width 79 mm × Depth 37 mm × Height 70 mm Waterproof No JAN Code 4536036003518
Trusco Code 753-8715 Other specifications Leakage current (mA): 500, 5 range, Power supply: AAA alkaline dry cell battery × 2 pcs. (included), detection method: RMS, Maximum display: 5,000 counts

Please check the type/dimensions/specifications of the part LR5051 in the Clamp Logger LR5051 series.