1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Protector (10mm cable) (Part Number)

Cable Protector (10mm cable)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 426.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of a highly resilient special elastic compound resin so that electric wires embedded inside are thoroughly protected.
· Has superior weather resistance and is thus also suited to outdoor use.
[Application]
· Protection of wires at outdoor work sites.
· Protection of both indoor and outdoor wiring, such as in factories etc.

Features

●Made of Impact resistant elastic special compound resin which is strong against impact, securely protects the cable placed inside.
●Excellent weather resistance and suitable for outdoor use.

Usage

●For protection of cable, etc in outdoor work.
●For protecting indoor and outdoor wiring such as factories.

Specification

●Adaptation Cable Diameter(mm):10
●Thickness(mm):16.5

Materials

●Soft Polyvinyl Chloride(PVC)
Part Number
CP-10X1MBK
CP-10X1MGY
CP-10X1MIV
CP-10X5MBK
CP-10X5MGY
CP-10X5MIV
CP-10X10MGY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Color JAN Code Trusco Code

฿ 426.44

DAK CP 1 Piece(s) 1 Day(s) 1-4942088002841363-6151

฿ 426.44

DAK CP 1 Piece(s) 1 Day(s) 1-4942088002995363-6160

฿ 426.44

DAK CP 1 Piece(s) 1 Day(s) 1-4942088003015363-6178

฿ 1,748.34

CABLE PROTECTOR 1 Piece(s) 1 Day(s) 5Black4942088002858363-6186

฿ 1,748.34

CABLE PROTECTOR 1 Piece(s) 1 Day(s) 5Gray4942088002988363-6194

฿ 1,748.34

CABLE PROTECTOR 1 Piece(s) 1 Day(s) 5Ivory4942088003008363-6208

฿ 4,174.00

CABLE PROTECTOR 1 Piece(s) 1 Day(s) 10-4942088003589494-1551

Loading...

  1. 1

Basic Information

Applicable cable diameter(mm) 10 Width(mm) 50 Thickness(mm) 16.5