1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push Buttons (Part Number)

Push Buttons
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push buttons for circuit boards

Product CodeRange of productProduct or component type      Standards      EU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACh free of SVHCVibration resistanceShock resistanceIP degree of protectionAmbient air temperature for operationAmbient air temperature for storageREACh RegulationWarrantyToxic heavy metal freeSale per indivisible quantityOvervoltage categoryIK degree of protectionDevice short nameNet weightProduct certificationsSustainable offer statusEnvironmental DisclosureCircularity ProfileMechanical durabilityNEMA degree of protectionMounting diameterBezel materialProtective treatmentType of operatorShape of signaling unit headOperator profileDevice presentationHead typeResistance to high pressure washerWEEEElectrical durabilityWidthHeightDepthTightening torque[Ui] rated insulation voltage[Ith] conventional free air thermal currentContacts type and compositionConnections - terminalsTerminals description ISO n°1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingContacts materialFixing collar materialContacts usageShape of screw head                       [Ie] rated operational current                        Electrical reliabilityOperating travelOperating forceOperator additional informationCompatibility codeProduct compatibilityGCR BRIDGECustomizableMarkingComponent nameCap/operator or lens colourMounting locationCAD overall widthCAD overall heightCAD overall depthResetElectrical composition codeOperator position information[Us] rated supply voltageNumber of channelsRadio agreementCommunication port protocolElectrical shock protection classTorque valueStatus LEDControl type    Station name   Antenna typeAntenna gainKit compositionDevice compositionHead materialEmission classMax power consumption in WModulation techniqueBandwidth           Frequency           Type of receiver
XACA9412Harmony XACHead for push-buttonCSA C22.2 No 14
UL 508
EN/IEC 60204-32
EN/IEC 60947-5-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6100 gn conforming to IEC 60068-2-27IP65 conforming to IEC 60529-25 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes10Class II conforming to IEC 61140IK08 conforming to EN 50102-0.01 kg--------------------------------------Booted-XACA--UnmarkedXACABlackFront of enclosure--------------------------
XACA9413Harmony XACHead for push-buttonEN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
EN/IEC 60204-32
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6100 gn conforming to IEC 60068-2-27IP65 conforming to IEC 60529-25 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes10Class II conforming to IEC 61140IK08 conforming to EN 50102-0.01 kg--------------------------------------Booted-XACA--UnmarkedXACAGreenFront of enclosure--------------------------
XACA9414Harmony XACHead for push-buttonCSA C22.2 No 14
UL 508
EN/IEC 60204-32
EN/IEC 60947-5-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6100 gn conforming to IEC 60068-2-27IP65 conforming to IEC 60529-25 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes10Class II conforming to IEC 61140IK08 conforming to EN 50102-0.01 kg--------------------------------------Booted-XACA--UnmarkedXACARedFront of enclosure--------------------------
XB4BA31Harmony XB4Push-buttonJIS C8201-5-1
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-4
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class I conforming to IEC 60536IK06 conforming to IEC 50102XB40.08 kgCSA
RINA
GL
BV
UL listed
DNV
LROS (Lloyds register of shipping)
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHSpring returnRoundGreen flush, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
30 mm47 mm52 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWithoutSilver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
3.8 N NO changing electrical state-----------------------------------
XB4BA42Harmony XB4Push-buttonEN/IEC 60947-5-5
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 60947-5-1
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class I conforming to IEC 60536IK06 conforming to IEC 50102XB40.08 kgLROS (Lloyds register of shipping)
RINA
GL
BV
CSA
DNV
UL listed
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHSpring returnRoundRed flush, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
30 mm47 mm52 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(21-22)NC10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KSilver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
1.5 mm (NC changing electrical state)
4.3 mm (total travel)
3.5 N NC changing electrical state-----------------------------------
XB4BA61Harmony XB4Push-buttonJIS C8201-5-1
EN/IEC 60947-5-1
EN/IEC 60947-1
UL 508
EN/IEC 60947-5-4
EN/IEC 60947-5-5
CSA C22.2 No 14
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class I conforming to IEC 60536IK06 conforming to IEC 50102XB40.08 kgUL listed
RINA
BV
LROS (Lloyds register of shipping)
CSA
DNV
GL
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHSpring returnRoundBlue flush, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
30 mm47 mm52 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN/IEC 60947-1 6 kVSlow-breakWithoutSilver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
3.8 N NO changing electrical state-----------------------------------
XB4BD53Harmony XB4Selector switchEN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP69
IP69K
IP67 conforming to IEC 60529
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class I conforming to IEC 60536-XB40.105 kgUL
LROS (Lloyds register of shipping)
BV
CSA
DNV
RINA
GL
Green Premium productProduct Environmental ProfileEnd of Life Information1000000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHTo centre spring returnRoundBlack standard handleComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
30 mm47 mm68 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-12 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO
(23-24)NO
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN 60947-1 6 kVSlow-breakWithoutSilver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
----------------3 positions +/- 45°-----0.14 N.m NO changing electrical state--------------
XB4BP31Harmony XB4Push-buttonUL 508
EN/IEC 60947-5-5
JIS C8201-5-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class I conforming to IEC 60536IK06 conforming to IEC 50102XB40.082 kgBV
CSA
LROS (Lloyds register of shipping)
GL
UL listed
RINA
DNV
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHSpring returnRoundGreen projecting, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
30 mm47 mm61 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWithoutSilver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
3.8 N NO changing electrical stateClear boot-Not compatible with legend holder--------------------------------
XB4BP42Harmony XB4Push-buttonCSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-1
JIS C8201-5-1
UL 508
EN/IEC 60947-5-5
EN/IEC 60947-5-4
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class I conforming to IEC 60536IK06 conforming to IEC 50102XB40.082 kgCSA
DNV
RINA
LROS (Lloyds register of shipping)
UL listed
BV
GL
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHSpring returnRoundRed projecting, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
30 mm47 mm61 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(21-22)NC10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KSilver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
1.5 mm (NC changing electrical state)
4.3 mm (total travel)
3.5 N NC changing electrical stateClear boot-Not compatible with legend holder--------------------------------
XB4BS8445Harmony XB4Emergency switching off push-button
Emergency stop push-button
EN/IEC 60204-1
EN/IEC 60947-1
UL 508
IEC 60364-5-53
EN/ISO 13850
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C8201-5-1
EN/IEC 60947-5-5
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1-IK06 conforming to IEC 50102XB40.13 kgRINA
BV
GL
LROS (Lloyds register of shipping)
DNV
CSA
UL listed
Green Premium productProduct Environmental ProfileEnd of Life Information300000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHTrigger action and mechanical latchingRoundRed mushroom O 40 mm, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
40 mm47 mm82 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-11 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1
(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KSilver alloy (Ag/Ni)ZamakStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
1.5 mm (NC changing electrical state)
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
44 N------------Turn to release------Class I conforming to IEC 60536---------------
XB5AA21Harmony XB5Push-buttonEN/IEC 60947-1
UL 508
JIS C8201-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class II conforming to IEC 60536IK03 conforming to IEC 50102XB50.037 kgUL listed
CSA
RINA
BV
DNV
LROS (Lloyds register of shipping)
GL
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmPlastic
Dark grey plastic
THSpring returnRoundBlack flush, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
30 mm42 mm52 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWithoutSilver alloy (Ag/Ni)PlasticStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
3.8 N NO changing electrical state-XB5-XB5AACUST01Yes------------------------------
XB5AA31Harmony XB5Push-buttonUL 508
EN/IEC 60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-1
EN/IEC 60947-1
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class II conforming to IEC 60536IK03 conforming to IEC 50102XB50.037 kgRINA
DNV
BV
CSA
LROS (Lloyds register of shipping)
GL
UL listed
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmPlastic
Dark grey plastic
THSpring returnRoundGreen flush, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
30 mm42 mm52 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN/IEC 60947-1 6 kVSlow-breakWithoutSilver alloy (Ag/Ni)PlasticStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
3.8 N NO changing electrical state-XB5-XB5AACUST01Yes------------------------------
XB5AA42Harmony XB5Push-buttonEN/IEC 60947-1
CSA C22.2 No 14
JIS C8201-5-1
UL 508
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class II conforming to IEC 60536IK03 conforming to IEC 50102XB50.037 kgUL listed
BV
GL
CSA
LROS (Lloyds register of shipping)
DNV
RINA
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmPlastic
Dark grey plastic
THSpring returnRoundRed flush, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
30 mm42 mm52 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(21-22)NC10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN/IEC 60947-1 6 kVSlow-breakWith conforming to EN/IEC 60947-5-1 appendix KSilver alloy (Ag/Ni)PlasticStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
1.5 mm (NC changing electrical state)
4.3 mm (total travel)
3.5 N NC changing electrical state-XB5-XB5AACUST01Yes------------------------------
XB5AA51Harmony XB5Push-buttonEN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
EN/IEC 60947-1
UL 508
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class II conforming to IEC 60536IK03 conforming to IEC 50102XB50.037 kgUL listed
BV
CSA
RINA
LROS (Lloyds register of shipping)
DNV
GL
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmPlastic
Dark grey plastic
THSpring returnRoundYellow flush, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
30 mm42 mm52 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWithoutSilver alloy (Ag/Ni)PlasticStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
3.8 N NO changing electrical state-XB5-XB5AACUST01Yes------------------------------
XB5AA61Harmony XB5Push-buttonJIS C8201-5-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-4
UL 508
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class II conforming to IEC 60536IK03 conforming to IEC 50102XB50.037 kgBV
GL
LROS (Lloyds register of shipping)
UL listed
RINA
CSA
DNV
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmPlastic
Dark grey plastic
THSpring returnRoundBlue flush, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
30 mm42 mm52 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-11 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(13-14)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN/IEC 60947-1 6 kVSlow-breakWithoutSilver alloy (Ag/Ni)PlasticStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
3.8 N NO changing electrical state-XB5-XB5AACUST01Yes------------------------------
XB5AS8442Harmony XB5Emergency switching off push-button
Emergency stop push-button
JIS C8201-5-1
EN/IEC 60204-1
EN/IEC 60947-5-1
EN/ISO 13850
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
UL 508
IEC 60364-5-53
EN/IEC 60947-5-5
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration-Yes1Class II conforming to IEC 60536IK03 conforming to IEC 50102XB5-GL
LROS (Lloyds register of shipping)
DNV
UL listed
RINA
CSA
BV
Green Premium productProduct Environmental ProfileEnd of Life Information300000 cyclesNEMA 13
NEMA 4X
22 mmDark grey plasticTHTrigger action and mechanical latchingRoundRed mushroom O 40 mm, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
40 mm43 mm82 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-11 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1
(11-12)NC10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KSilver alloy (Ag/Ni)PlasticStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
1.5 mm (NC changing electrical state)
4.3 mm (total travel)
-------------Turn to release
Push-pull
----------------------
XB5AT845Harmony XB5Emergency stop push-button
Emergency switching off push-button
EN/IEC 60947-5-4
JIS C8201-5-1
EN/IEC 60947-5-1
CSA C22.2 No 14
IEC 60364-5-53
EN/IEC 60204-1
EN/IEC 60947-1
EN/ISO 13850
EN/IEC 60947-5-5
UL 508
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class II conforming to IEC 60536IK03 conforming to IEC 50102XB50.065 kg
0.076 kg
BV
CSA
DNV
RINA
GL
UL listed
LROS (Lloyds register of shipping)
Green Premium productProduct Environmental ProfileEnd of Life Information300000 cyclesNEMA 13
NEMA 4X
22 mmDark grey plasticTHTrigger action and mechanical latchingRoundRed mushroom O 40 mm, unmarkedComplete productStandard7000000 Pa at 55 ℃, distance : 0.1 mThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
40 mm43 mm82 mm0.8 to 1.2 N.m conforming to EN 60947-1600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-11 NC
1 NO + 1 NC
Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1
(13-14)NO
(11-12)NC
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN 60947-1 6 kVSlow-breakWith conforming to EN/IEC 60947-5-1 appendix KSilver alloy (Ag/Ni)PlasticStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
1.5 mm (NC changing electrical state)
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
50 N------------Push-pull----------------------
XB5RFA02Harmony XB5RWireless and batteryless packageCSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
EN/IEC 60947-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes------18 months----XB5R-UL
CCC
GOST
CSA
C-Tick
Green Premium productProduct Environmental ProfileEnd of Life Information-----------The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins---------------------------CE---------24.240 V AC/DC 50/60 Hz1SRRC
RSS
ARIB T66
FCC
ICASA
ANATEL
Zigbee conforming to IEEE 802.15.4--1 LED green for power ON
2 LEDs green for relay ON
2 LEDs green for function mode
1 LED green and yellow for reception signal
Wireless and batteryless push-button O 22 mm assembled on fixing collar-Omnidirectional0 dBi1 plastic push-button, 1 receiver and 1 set of capsZBRT1
ZBA79
ZBRRA
ZB5AZ009
ZB5RZA0
Plastic5M00G7W1 mWO-QPSK5 MHz2405 MHz for transmitter
2405 MHz for receiver
Programmable receiver (2 relays)
ZB4BJ4Harmony XB4Head for selector switchEN/IEC 60947-5-4
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-5
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP67 conforming to IEC 60529
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class I conforming to IEC 60536IK06 conforming to IEC 50102ZB40.045 kgRINA
BV
CSA
GL
DNV
UL listed
LROS (Lloyds register of shipping)
Green Premium productProduct Environmental ProfileEnd of Life Information1000000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHRight to left spring returnRoundBlack long handleBasic elementStandard7000000 Pa at 55 ℃, distance : 0.1 m-----------------------Non padlockable--------29 mm38 mm44 mm-C3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
2 positions 90°--------------------
ZB4BL3Harmony XB4Head for non-illuminated push-buttonCSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-1
JIS C8201-5-1
UL 508
EN/IEC 60947-5-4
EN/IEC 60947-5-5
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class I conforming to IEC 60536IK06 conforming to IEC 50102ZB4-RINA
GL
DNV
BV
CSA
UL listed
LROS (Lloyds register of shipping)
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmChromium plated metalTHSpring returnRoundGreen projecting, unmarkedBasic elementStandard---------------------------------29 mm29 mm33 mm-C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
---------------------
ZB5AA5Harmony XB5Head for non-illuminated push-buttonCSA C22.2 No 14
UL 508
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C8201-1
Pro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationYes5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
IP66 conforming to IEC 60529
IP67
IP69
IP69K
-40 to 70 ℃-40 to 70 ℃REACh Declaration18 monthsYes1Class II conforming to IEC 60536IK03 conforming to IEC 50102ZB50.018 kgUL listed
GL
DNV
LROS (Lloyds register of shipping)
BV
RINA
CSA
Green Premium productProduct Environmental ProfileEnd of Life Information10000000 cyclesNEMA 13
NEMA 4X
22 mmDark grey plasticTHSpring returnRoundYellow flush, unmarkedBasic elementStandard7000000 Pa at 55 ℃, distance : 0.1 m--------------------------------29 mm29 mm28 mm-C1 for <9 contacts using single blocks in front mounting
C2 for <9 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C15 for <1 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
---------XALD 1.5 cut-outs
XALK 2.5 cut-outs
-----------
Part Number
XB4BA21
XB4BA31
XB4BA42
XB4BA51
XB4BA61
XB4BD21
XB4BD53
XB4BP31
XB4BP42
XB4BS8445
XB5AA21
XB5AA31
XB5AA42
XB5AA51
XB5AA61
XB5AS8442
XB5AT845
XB5RFA02
ZB4BJ4
ZB4BL3
ZB5AA5
ZB5AA6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Cutout Diameter Push Button Colour Push Button Shape Push Button Actuation Push Button Style IP Rating Contact Configuration Maximum Operating Temperature Minimum Operating Temperature Body Material Bezel material Circuit configuration Switch function Rated current

฿ 231.25

PUSH BUTTON SWITCH 1 Piece(s) 2 Day(s) Harmony XB422 mmBlackRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NO70 °C-25 °CChromium Plated Metal----

฿ 231.25

PUSH BUTTON SWITCH 1 Piece(s) Same day Harmony XB422 mmGreenRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NO70 °C-40 °C-Chromium plated metalSPST-NO-6A

฿ 231.25

PUSH BUTTON SWITCH 1 Piece(s) Same day Harmony XB422 mmRedRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NC70 °C-40 °C-Chromium plated metalSPST-NO-6A

฿ 231.25

PUSH BUTTON SWITCH 1 Piece(s) 2 Day(s) Harmony XB422 mmYellowRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NO70 °C-25 °C-----

฿ 231.25

BUTTONSBLUE 1 Piece(s) 2 Day(s) Harmony XB422 mmBlueRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NO70 °C-40 °C-Chromium plated metal---

฿ 393.13

PUSH BUTTON SWITCH 1 Piece(s) 2 Day(s) Harmony XB422 mmBlackRoundStay put-IP67, IP69, IP69K1 NO70 °C-40 °C-----

฿ 453.25

PUSH BUTTON SWITCH 1 Piece(s) 2 Day(s) Harmony XB422 mmBlackRoundTo centre spring return-IP67, IP69, IP69K2 NO70 °C-40 °C-Chromium plated metal--10A

฿ 309.88

PUSH BUTTON SWITCH 1 Piece(s) 2 Day(s) Harmony XB422 mmGreenRoundSpring return-IP66, IP671 NO70 °C-40 °C-Chromium plated metalSPST-NOOFF - (ON)6A

฿ 309.88

PUSH BUTTON SWITCH 1 Piece(s) 2 Day(s) Harmony XB422 mmRedRoundSpring return-IP66, IP671 NC70 °C-40 °C-Chromium plated metalSPST-NOON - (OFF)6A

฿ 601.25

PUSH BUTTON SWITCH 1 Piece(s) Same day Harmony XB4-RedRoundTrigger action and mechanical latching-IP66, IP67, IP69, IP69K1 NO + 1 NC70 °C-40 °C-Chromium plated metalSPDTON - ON6A

฿ 175.75

PUSH BUTTON SWITCH 1 Piece(s) Same day Harmony XB522 mmBlackRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NO70 °C-40 °C-Plastic, Dark grey plasticSPST-NO-1.2A,0.1A

฿ 175.75

PUSHBUTTONSWITCH 1 Piece(s) Same day Harmony XB522 mmGreenRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NO70 °C-40 °C-Dark grey plasticSPST-NO-1.2A,0.1A

฿ 175.75

PUSHBUTTONSWITCH 1 Piece(s) Same day Harmony XB522 mmRedRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NC70 °C-40 °C-Dark grey plasticSPST-NO-1.2A,0.1A

฿ 159.56

PUSHBUTTONSWITCH 1 Piece(s) Same day Harmony XB522 mmYellowRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NO70 °C-40 °C-Dark grey plasticSPST-NO-1.2A,0.1A

฿ 159.56

PUSH BUTTON SWITCH 1 Piece(s) 60 Day(s) Harmony XB522 mmBlueRoundSpring returnFlushIP66, IP67, IP69, IP69K1 NO70 °C-40 °C-Dark grey plasticSPST-NO-1.2A,0.1A

฿ 300.63

PUSHBUTTONSWITCH 1 Piece(s) Same day Harmony XB522 mmRedRoundTrigger action and mechanical latching-IP66, IP67, IP69, IP69K1 NC70 °C-40 °C-Dark grey plastic---

฿ 363.06

PUSH BUTTON SWITCH 1 Piece(s) 60 Day(s) Harmony XB522 mmRedRoundTrigger action and mechanical latching-IP66, IP67, IP69, IP69K1 NC 1 NO + 1 NC70 °C-40 °C-Dark grey plasticSPST-NO-1.2A,0.1A

฿ 7,261.25

PUSH BUTTON SWITCH 1 Piece(s) 60 Day(s) Harmony XB5R22 mm--------Plastic----

฿ 277.50

PUSH BUTTON SWITCH 1 Piece(s) 60 Day(s) Harmony XB422 mmBlackRoundRight to left spring return-IP67, IP69, IP69K-70 °C-40 °C-Chromium plated metalDPST-NOON - (OFF)-

฿ 161.88

PUSH BUTTON SWITCH 1 Piece(s) 2 Day(s) Harmony XB422 mmGreenRoundSpring return-IP66, IP67, IP69, IP69K-70 °C-40 °C-Chromium plated metal-ON - (OFF)-

฿ 71.69

PUSH BUTTON SWITCH 1 Piece(s) 60 Day(s) Harmony XB522 mmYellowRoundSpring returnFlushIP66, IP67, IP69, IP69K-70 °C-40 °C-Dark grey plastic-ON - (OFF)-

฿ 71.69

PUSH BUTTON SWITCH 1 Piece(s) 60 Day(s) Harmony XB522 mmBlueRoundSpring returnFlushIP66, IP67, IP69, IP69K-70 °C-40 °C-----

Loading...

  1. 1