(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push buttons for circuit boards
Product Code | Range of product | Product or component type | Standards | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | REACh free of SVHC | Vibration resistance | Shock resistance | IP degree of protection | Ambient air temperature for operation | Ambient air temperature for storage | REACh Regulation | Warranty | Toxic heavy metal free | Sale per indivisible quantity | Overvoltage category | IK degree of protection | Device short name | Net weight | Product certifications | Sustainable offer status | Environmental Disclosure | Circularity Profile | Mechanical durability | NEMA degree of protection | Mounting diameter | Bezel material | Protective treatment | Type of operator | Shape of signaling unit head | Operator profile | Device presentation | Head type | Resistance to high pressure washer | WEEE | Electrical durability | Width | Height | Depth | Tightening torque | [Ui] rated insulation voltage | [Ith] conventional free air thermal current | Contacts type and composition | Connections - terminals | Terminals description ISO n°1 | Short-circuit protection | [Uimp] rated impulse withstand voltage | Contact operation | Positive opening | Contacts material | Fixing collar material | Contacts usage | Shape of screw head | [Ie] rated operational current | Electrical reliability | Operating travel | Operating force | Operator additional information | Compatibility code | Product compatibility | GCR BRIDGE | Customizable | Marking | Component name | Cap/operator or lens colour | Mounting location | CAD overall width | CAD overall height | CAD overall depth | Reset | Electrical composition code | Operator position information | [Us] rated supply voltage | Number of channels | Radio agreement | Communication port protocol | Electrical shock protection class | Torque value | Status LED | Control type | Station name | Antenna type | Antenna gain | Kit composition | Device composition | Head material | Emission class | Max power consumption in W | Modulation technique | Bandwidth | Frequency | Type of receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XACA9412 | Harmony XAC | Head for push-button | CSA C22.2 No 14 UL 508 EN/IEC 60204-32 EN/IEC 60947-5-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6 | 100 gn conforming to IEC 60068-2-27 | IP65 conforming to IEC 60529 | -25 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 10 | Class II conforming to IEC 61140 | IK08 conforming to EN 50102 | - | 0.01 kg | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Booted | - | XACA | - | - | Unmarked | XACA | Black | Front of enclosure | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XACA9413 | Harmony XAC | Head for push-button | EN/IEC 60947-5-1 CSA C22.2 No 14 UL 508 EN/IEC 60204-32 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6 | 100 gn conforming to IEC 60068-2-27 | IP65 conforming to IEC 60529 | -25 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 10 | Class II conforming to IEC 61140 | IK08 conforming to EN 50102 | - | 0.01 kg | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Booted | - | XACA | - | - | Unmarked | XACA | Green | Front of enclosure | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XACA9414 | Harmony XAC | Head for push-button | CSA C22.2 No 14 UL 508 EN/IEC 60204-32 EN/IEC 60947-5-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6 | 100 gn conforming to IEC 60068-2-27 | IP65 conforming to IEC 60529 | -25 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 10 | Class II conforming to IEC 61140 | IK08 conforming to EN 50102 | - | 0.01 kg | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Booted | - | XACA | - | - | Unmarked | XACA | Red | Front of enclosure | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB4BA31 | Harmony XB4 | Push-button | JIS C8201-5-1 EN/IEC 60947-5-5 UL 508 EN/IEC 60947-1 EN/IEC 60947-5-4 EN/IEC 60947-5-1 CSA C22.2 No 14 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class I conforming to IEC 60536 | IK06 conforming to IEC 50102 | XB4 | 0.08 kg | CSA RINA GL BV UL listed DNV LROS (Lloyds register of shipping) | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | Spring return | Round | Green flush, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 30 mm | 47 mm | 52 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN/IEC 60947-1 | Slow-break | Without | Silver alloy (Ag/Ni) | Zamak | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 3.8 N NO changing electrical state | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB4BA42 | Harmony XB4 | Push-button | EN/IEC 60947-5-5 UL 508 CSA C22.2 No 14 EN/IEC 60947-5-4 EN/IEC 60947-1 JIS C8201-5-1 EN/IEC 60947-5-1 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class I conforming to IEC 60536 | IK06 conforming to IEC 50102 | XB4 | 0.08 kg | LROS (Lloyds register of shipping) RINA GL BV CSA DNV UL listed | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | Spring return | Round | Red flush, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 30 mm | 47 mm | 52 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NC | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (21-22)NC | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN/IEC 60947-1 | Slow-break | With conforming to EN/IEC 60947-5-1 appendix K | Silver alloy (Ag/Ni) | Zamak | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) | 3.5 N NC changing electrical state | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB4BA61 | Harmony XB4 | Push-button | JIS C8201-5-1 EN/IEC 60947-5-1 EN/IEC 60947-1 UL 508 EN/IEC 60947-5-4 EN/IEC 60947-5-5 CSA C22.2 No 14 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class I conforming to IEC 60536 | IK06 conforming to IEC 50102 | XB4 | 0.08 kg | UL listed RINA BV LROS (Lloyds register of shipping) CSA DNV GL | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | Spring return | Round | Blue flush, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 30 mm | 47 mm | 52 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | EN/IEC 60947-1 6 kV | Slow-break | Without | Silver alloy (Ag/Ni) | Zamak | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 3.8 N NO changing electrical state | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB4BD53 | Harmony XB4 | Selector switch | EN/IEC 60947-5-5 UL 508 EN/IEC 60947-5-1 CSA C22.2 No 14 JIS C8201-5-1 EN/IEC 60947-1 EN/IEC 60947-5-4 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP69 IP69K IP67 conforming to IEC 60529 | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class I conforming to IEC 60536 | - | XB4 | 0.105 kg | UL LROS (Lloyds register of shipping) BV CSA DNV RINA GL | Green Premium product | Product Environmental Profile | End of Life Information | 1000000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | To centre spring return | Round | Black standard handle | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C | 30 mm | 47 mm | 68 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 2 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO (23-24)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | EN 60947-1 6 kV | Slow-break | Without | Silver alloy (Ag/Ni) | Zamak | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 3 positions +/- 45° | - | - | - | - | - | 0.14 N.m NO changing electrical state | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB4BP31 | Harmony XB4 | Push-button | UL 508 EN/IEC 60947-5-5 JIS C8201-5-1 EN/IEC 60947-5-1 CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-4 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class I conforming to IEC 60536 | IK06 conforming to IEC 50102 | XB4 | 0.082 kg | BV CSA LROS (Lloyds register of shipping) GL UL listed RINA DNV | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | Spring return | Round | Green projecting, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 30 mm | 47 mm | 61 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN/IEC 60947-1 | Slow-break | Without | Silver alloy (Ag/Ni) | Zamak | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 3.8 N NO changing electrical state | Clear boot | - | Not compatible with legend holder | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB4BP42 | Harmony XB4 | Push-button | CSA C22.2 No 14 EN/IEC 60947-5-1 EN/IEC 60947-1 JIS C8201-5-1 UL 508 EN/IEC 60947-5-5 EN/IEC 60947-5-4 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class I conforming to IEC 60536 | IK06 conforming to IEC 50102 | XB4 | 0.082 kg | CSA DNV RINA LROS (Lloyds register of shipping) UL listed BV GL | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | Spring return | Round | Red projecting, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 30 mm | 47 mm | 61 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NC | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (21-22)NC | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN/IEC 60947-1 | Slow-break | With conforming to EN/IEC 60947-5-1 appendix K | Silver alloy (Ag/Ni) | Zamak | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) | 3.5 N NC changing electrical state | Clear boot | - | Not compatible with legend holder | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB4BS8445 | Harmony XB4 | Emergency switching off push-button Emergency stop push-button | EN/IEC 60204-1 EN/IEC 60947-1 UL 508 IEC 60364-5-53 EN/ISO 13850 CSA C22.2 No 14 EN/IEC 60947-5-1 EN/IEC 60947-5-4 JIS C8201-5-1 EN/IEC 60947-5-5 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | - | IK06 conforming to IEC 50102 | XB4 | 0.13 kg | RINA BV GL LROS (Lloyds register of shipping) DNV CSA UL listed | Green Premium product | Product Environmental Profile | End of Life Information | 300000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | Trigger action and mechanical latching | Round | Red mushroom O 40 mm, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 40 mm | 47 mm | 82 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO + 1 NC | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1 Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN 60947-1 | Slow-break | With conforming to EN/IEC 60947-5-1 appendix K | Silver alloy (Ag/Ni) | Zamak | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 1.5 mm (NC changing electrical state) 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 44 N | - | - | - | - | - | - | - | - | - | - | - | - | Turn to release | - | - | - | - | - | - | Class I conforming to IEC 60536 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB5AA21 | Harmony XB5 | Push-button | EN/IEC 60947-1 UL 508 JIS C8201-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-1 CSA C22.2 No 14 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | XB5 | 0.037 kg | UL listed CSA RINA BV DNV LROS (Lloyds register of shipping) GL | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Plastic Dark grey plastic | TH | Spring return | Round | Black flush, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C | 30 mm | 42 mm | 52 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN/IEC 60947-1 | Slow-break | Without | Silver alloy (Ag/Ni) | Plastic | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 3.8 N NO changing electrical state | - | XB5 | - | XB5AACUST01 | Yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB5AA31 | Harmony XB5 | Push-button | UL 508 EN/IEC 60947-5-4 CSA C22.2 No 14 JIS C8201-5-1 EN/IEC 60947-5-1 EN/IEC 60947-1 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | XB5 | 0.037 kg | RINA DNV BV CSA LROS (Lloyds register of shipping) GL UL listed | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Plastic Dark grey plastic | TH | Spring return | Round | Green flush, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C | 30 mm | 42 mm | 52 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | EN/IEC 60947-1 6 kV | Slow-break | Without | Silver alloy (Ag/Ni) | Plastic | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 3.8 N NO changing electrical state | - | XB5 | - | XB5AACUST01 | Yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB5AA42 | Harmony XB5 | Push-button | EN/IEC 60947-1 CSA C22.2 No 14 JIS C8201-5-1 UL 508 EN/IEC 60947-5-1 EN/IEC 60947-5-4 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | XB5 | 0.037 kg | UL listed BV GL CSA LROS (Lloyds register of shipping) DNV RINA | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Plastic Dark grey plastic | TH | Spring return | Round | Red flush, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C | 30 mm | 42 mm | 52 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NC | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (21-22)NC | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | EN/IEC 60947-1 6 kV | Slow-break | With conforming to EN/IEC 60947-5-1 appendix K | Silver alloy (Ag/Ni) | Plastic | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) | 3.5 N NC changing electrical state | - | XB5 | - | XB5AACUST01 | Yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB5AA51 | Harmony XB5 | Push-button | EN/IEC 60947-5-1 CSA C22.2 No 14 EN/IEC 60947-5-4 JIS C8201-5-1 EN/IEC 60947-1 UL 508 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | XB5 | 0.037 kg | UL listed BV CSA RINA LROS (Lloyds register of shipping) DNV GL | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Plastic Dark grey plastic | TH | Spring return | Round | Yellow flush, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C | 30 mm | 42 mm | 52 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN/IEC 60947-1 | Slow-break | Without | Silver alloy (Ag/Ni) | Plastic | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 3.8 N NO changing electrical state | - | XB5 | - | XB5AACUST01 | Yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB5AA61 | Harmony XB5 | Push-button | JIS C8201-5-1 EN/IEC 60947-5-1 CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-4 UL 508 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | XB5 | 0.037 kg | BV GL LROS (Lloyds register of shipping) UL listed RINA CSA DNV | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Plastic Dark grey plastic | TH | Spring return | Round | Blue flush, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C 1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C | 30 mm | 42 mm | 52 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NO | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22.2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | (13-14)NO | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | EN/IEC 60947-1 6 kV | Slow-break | Without | Silver alloy (Ag/Ni) | Plastic | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 3.8 N NO changing electrical state | - | XB5 | - | XB5AACUST01 | Yes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB5AS8442 | Harmony XB5 | Emergency switching off push-button Emergency stop push-button | JIS C8201-5-1 EN/IEC 60204-1 EN/IEC 60947-5-1 EN/ISO 13850 CSA C22.2 No 14 EN/IEC 60947-5-4 EN/IEC 60947-1 UL 508 IEC 60364-5-53 EN/IEC 60947-5-5 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | - | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | XB5 | - | GL LROS (Lloyds register of shipping) DNV UL listed RINA CSA BV | Green Premium product | Product Environmental Profile | End of Life Information | 300000 cycles | NEMA 13 NEMA 4X | 22 mm | Dark grey plastic | TH | Trigger action and mechanical latching | Round | Red mushroom O 40 mm, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 40 mm | 43 mm | 82 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NC | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1 Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1 | (11-12)NC | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | 6 kV EN 60947-1 | Slow-break | With conforming to EN/IEC 60947-5-1 appendix K | Silver alloy (Ag/Ni) | Plastic | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) | - | - | - | - | - | - | - | - | - | - | - | - | - | Turn to release Push-pull | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB5AT845 | Harmony XB5 | Emergency stop push-button Emergency switching off push-button | EN/IEC 60947-5-4 JIS C8201-5-1 EN/IEC 60947-5-1 CSA C22.2 No 14 IEC 60364-5-53 EN/IEC 60204-1 EN/IEC 60947-1 EN/ISO 13850 EN/IEC 60947-5-5 UL 508 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | XB5 | 0.065 kg 0.076 kg | BV CSA DNV RINA GL UL listed LROS (Lloyds register of shipping) | Green Premium product | Product Environmental Profile | End of Life Information | 300000 cycles | NEMA 13 NEMA 4X | 22 mm | Dark grey plastic | TH | Trigger action and mechanical latching | Round | Red mushroom O 40 mm, unmarked | Complete product | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C | 40 mm | 43 mm | 82 mm | 0.8 to 1.2 N.m conforming to EN 60947-1 | 600 V (pollution degree 3) conforming to EN 60947-1 | 10 A conforming to EN/IEC 60947-5-1 | 1 NC 1 NO + 1 NC | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1 Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1 | (13-14)NO (11-12)NC | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 | EN 60947-1 6 kV | Slow-break | With conforming to EN/IEC 60947-5-1 appendix K | Silver alloy (Ag/Ni) | Plastic | Standard contacts | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat O 4 mm screwdriver Slotted compatible with flat O 5.5 mm screwdriver | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 | Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 | 1.5 mm (NC changing electrical state) 2.6 mm (NO changing electrical state) 4.3 mm (total travel) | 50 N | - | - | - | - | - | - | - | - | - | - | - | - | Push-pull | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
XB5RFA02 | Harmony XB5R | Wireless and batteryless package | CSA C22.2 No 14 EN/IEC 60947-5-1 UL 508 EN/IEC 60947-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | - | - | - | - | - | - | 18 months | - | - | - | - | XB5R | - | UL CCC GOST CSA C-Tick | Green Premium product | Product Environmental Profile | End of Life Information | - | - | - | - | - | - | - | - | - | - | - | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | CE | - | - | - | - | - | - | - | - | - | 24.240 V AC/DC 50/60 Hz | 1 | SRRC RSS ARIB T66 FCC ICASA ANATEL | Zigbee conforming to IEEE 802.15.4 | - | - | 1 LED green for power ON 2 LEDs green for relay ON 2 LEDs green for function mode 1 LED green and yellow for reception signal | Wireless and batteryless push-button O 22 mm assembled on fixing collar | - | Omnidirectional | 0 dBi | 1 plastic push-button, 1 receiver and 1 set of caps | ZBRT1 ZBA79 ZBRRA ZB5AZ009 ZB5RZA0 | Plastic | 5M00G7W | 1 mW | O-QPSK | 5 MHz | 2405 MHz for transmitter 2405 MHz for receiver | Programmable receiver (2 relays) |
ZB4BJ4 | Harmony XB4 | Head for selector switch | EN/IEC 60947-5-4 UL 508 EN/IEC 60947-1 EN/IEC 60947-5-5 EN/IEC 60947-5-1 CSA C22.2 No 14 JIS C8201-5-1 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP67 conforming to IEC 60529 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class I conforming to IEC 60536 | IK06 conforming to IEC 50102 | ZB4 | 0.045 kg | RINA BV CSA GL DNV UL listed LROS (Lloyds register of shipping) | Green Premium product | Product Environmental Profile | End of Life Information | 1000000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | Right to left spring return | Round | Black long handle | Basic element | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Non padlockable | - | - | - | - | - | - | - | - | 29 mm | 38 mm | 44 mm | - | C3 for <6 contacts using single blocks in front mounting C4 for <6 contacts using single and double blocks in front mounting C5 for <5 contacts using single blocks in front mounting C6 for <5 contacts using single and double blocks in front mounting C7 for <4 contacts using single blocks in front mounting C8 for <4 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting | 2 positions 90° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
ZB4BL3 | Harmony XB4 | Head for non-illuminated push-button | CSA C22.2 No 14 EN/IEC 60947-5-1 EN/IEC 60947-1 JIS C8201-5-1 UL 508 EN/IEC 60947-5-4 EN/IEC 60947-5-5 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class I conforming to IEC 60536 | IK06 conforming to IEC 50102 | ZB4 | - | RINA GL DNV BV CSA UL listed LROS (Lloyds register of shipping) | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Chromium plated metal | TH | Spring return | Round | Green projecting, unmarked | Basic element | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 29 mm | 29 mm | 33 mm | - | C1 for <9 contacts using single blocks in front mounting C2 for <9 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
ZB5AA5 | Harmony XB5 | Head for non-illuminated push-button | CSA C22.2 No 14 UL 508 JIS C8201-5-1 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 JIS C8201-1 | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Yes | 5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-6 | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | IP66 conforming to IEC 60529 IP67 IP69 IP69K | -40 to 70 ℃ | -40 to 70 ℃ | REACh Declaration | 18 months | Yes | 1 | Class II conforming to IEC 60536 | IK03 conforming to IEC 50102 | ZB5 | 0.018 kg | UL listed GL DNV LROS (Lloyds register of shipping) BV RINA CSA | Green Premium product | Product Environmental Profile | End of Life Information | 10000000 cycles | NEMA 13 NEMA 4X | 22 mm | Dark grey plastic | TH | Spring return | Round | Yellow flush, unmarked | Basic element | Standard | 7000000 Pa at 55 ℃, distance : 0.1 m | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 29 mm | 29 mm | 28 mm | - | C1 for <9 contacts using single blocks in front mounting C2 for <9 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting SF1 for <3 contacts using single blocks in front mounting SR1 for <3 contacts using single blocks in rear mounting | - | - | - | - | - | - | - | - | - | XALD 1.5 cut-outs XALK 2.5 cut-outs | - | - | - | - | - | - | - | - | - | - | - |
Part Number |
---|
XB5AA61 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Series | Cutout Diameter | Push Button Colour | Push Button Shape | Push Button Actuation | Push Button Style | IP Rating | Contact Configuration | Maximum Operating Temperature | Minimum Operating Temperature | Body Material | Bezel material | Circuit configuration | Switch function | Rated current |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 159.56 | PUSH BUTTON SWITCH | 1 Piece(s) | 60 Day(s) | Harmony XB5 | 22 mm | Blue | Round | Spring return | Flush | IP66, IP67, IP69, IP69K | 1 NO | 70 °C | -40 °C | - | Dark grey plastic | SPST-NO | - | 1.2A,0.1A |
Loading...
Please check the type/dimensions/specifications of the part XB5AA61 in the Push Buttons series.
Part Number |
---|
XB4BA51 |
XB4BA61 |
XB4BD21 |
XB5AS8442 |
XB5AT845 |
XB5RFA02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Series | Cutout Diameter | Push Button Colour | Push Button Shape | Push Button Actuation | Push Button Style | IP Rating | Contact Configuration | Maximum Operating Temperature | Minimum Operating Temperature | Body Material | Bezel material | Circuit configuration | Switch function | Rated current |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 231.25 | 1 Piece(s) | 2 Day(s) | Harmony XB4 | 22 mm | Yellow | Round | Spring return | Flush | IP66, IP67, IP69, IP69K | 1 NO | 70 °C | -25 °C | - | - | - | - | - | ||
฿ 231.25 | 1 Piece(s) | 2 Day(s) | Harmony XB4 | 22 mm | Blue | Round | Spring return | Flush | IP66, IP67, IP69, IP69K | 1 NO | 70 °C | -40 °C | - | Chromium plated metal | - | - | - | ||
฿ 393.13 | 1 Piece(s) | 2 Day(s) | Harmony XB4 | 22 mm | Black | Round | Stay put | - | IP67, IP69, IP69K | 1 NO | 70 °C | -40 °C | - | - | - | - | - | ||
฿ 300.63 | 1 Piece(s) | Same day | Harmony XB5 | 22 mm | Red | Round | Trigger action and mechanical latching | - | IP66, IP67, IP69, IP69K | 1 NC | 70 °C | -40 °C | - | Dark grey plastic | - | - | - | ||
฿ 363.06 | 1 Piece(s) | 60 Day(s) | Harmony XB5 | 22 mm | Red | Round | Trigger action and mechanical latching | - | IP66, IP67, IP69, IP69K | 1 NC 1 NO + 1 NC | 70 °C | -40 °C | - | Dark grey plastic | SPST-NO | - | 1.2A,0.1A | ||
฿ 7,261.25 | 1 Piece(s) | 60 Day(s) | Harmony XB5R | 22 mm | - | - | - | - | - | - | - | - | Plastic | - | - | - | - |
How can we improve?
How can we improve?