1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Vicor] DC/DC Power Converter Module (Part Number)

[Vicor] DC/DC Power Converter Module
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,470.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various package / module products such as through-hole mounting type and surface mounting type, etc. Picor Cool-Power / MINI / Maxi / VI Chip etc. Various series, DC / DC power converter module.

[Overview]
· Series: MINI, PicorCool-Power, VE, VI Chip, etc.
· Power supply type: insulated, non-insulated PoL, bus converter , pre-regulator, intermediate bus converter other.
· Output: 1V to 95V, 100W to 2400W.

Part Number
V24B5H200BL
V24C5T100BL
V28A5C175BL
V48C15C75BL
V300C28C75BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInputvoltage (Min) Inputvoltage (Max) Output Voltage 1 Output Current 1 Output Current (Maximum) Output power 電圧 - 絶縁 効率 特長 動作温度
(℃)
サイズ/寸法 パッケージ 絶縁電圧 動作温度範囲
(℃)
寸法 パッケージ/ケース サイズ シリーズ メーカー荷姿

฿ 21,044.70

DC/DC CONVERTER MODULE 1 Piece(s) Quote --5V40A-200W------3kV-40~10057.9mmx55.9mmx12.7mm1/2Brick-チューブ

฿ 9,470.69

DC/DC CONVERTER MODULE 1 Piece(s) Quote --5V20A-100W------3kV-40~10057.9mmx36.8mmx12.7mm1/4Brick-チューブ

฿ 16,211.77

DC/DC CONVERTER MODULE 1 Piece(s) Quote 9V36V5V-35A175W3kV(3000V)76.8%OVP、UVLO-20~1004.60インチ長さx2.20インチ幅x0.62インチ高さ(116.8mmx55.9mmx15.7mm)フルブリック----Maxiばら

฿ 9,603.72

DC/DC CONVERTER MODULE 1 Piece(s) Quote 36V75V15V-5A75W3kV(3000V)88.6%OVP、UVLO-20~1002.28インチ長さx1.45インチ幅x0.62インチ高さ(57.9mmx36.8mmx15.7mm)1/4ブリック----マイクロばら

฿ 9,936.31

DC/DC CONVERTER MODULE 1 Piece(s) Quote 180V375V28V-2.68A75W3kV(3000V)87.3%OVP、UVLO-20~1002.28インチ長さx1.45インチ幅x0.65インチ高さ(57.9mmx36.8mmx16.5mm)1/4ブリック----マイクロばら

Loading...

  1. 1

Basic Information

Installation Type Through Hole Type Insulated Module No. Of Outputs 1
販売荷姿 ばら