1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[AMPHENOL] USB / DVI / HDMI Connector For Circuit Board

USB/DVI/HDMI

[AMPHENOL] USB  / DVI / HDMI Connector For Circuit Board
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,713.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various mount types (through-hole mount type, surface mount type, panel mount, free hanging, etc.). Related parts such as USB / DVI / HDMI connector and accessories, adapter, etc.

 
Part Number
AC5M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,713.00

USB/DVI/HDMI 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Classification Usb/Dvi/Hdmiconnector Series ACSeries Installation Type Through Hole
No. Of Contacts 5Position Male/Female Plug 製品 Connectors
標準 StandardXLR 方向 Vertical 接点材質 PhosphorBronze
接点メッキ Silver メーカー荷姿 ばら 販売荷姿 ばら

Please check the type/dimensions/specifications of the part AC5M in the [AMPHENOL] USB / DVI / HDMI Connector For Circuit Board series.