(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Surface Mount Type Various Bulk Item. 3,000 to 3,000000 gate size, various memory size FPGA (field programmable gate array).
Part Number |
---|
A3P1000-FG256 |
A3P600-PQG208 |
A40MX04-PLG84 |
AGL1000V2-FGG256 |
AGL250V5-VQG100 |
AGLE3000V5-FGG484 |
M2GL050-VFG400I |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Series | Operating Supply Voltage | Logical Element / Number of Cells | Total RAM Bits | Number of I/O | No. Of Gates | 動作温度 | サプライヤデバイスパッケージ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,665.79 | FPGA | 1 Piece(s) | 5 Day(s) | ProASIC3 | 1.425V~1.575V | - | 147456 | 177 | 1000000 | 0~70 | 256ピンFPBGA(17x17) | ||
฿ 3,534.99 | FPGA | 1 Piece(s) | 5 Day(s) | ProASIC3 | 1.425V~1.575V | - | 110592 | 154 | 600000 | 0~70 | 208ピンPQFP(28x28) | ||
฿ 4,599.27 | FPGA | 1 Piece(s) | 5 Day(s) | MX | 3V~3.6V、4.75V~5.25V | - | - | 69 | 6000 | 0~70 | 84ピンPLCC(29.31x29.31) | ||
฿ 8,058.17 | FPGA | 1 Piece(s) | 5 Day(s) | IGLOO | 1.14V~1.575V | 24576 | 147456 | 177 | 1000000 | 0~70 | 256ピンFPBGA(17x17) | ||
฿ 1,539.47 | FPGA | 1 Piece(s) | 5 Day(s) | IGLOO | 1.425V~1.575V | 6144 | 36864 | 68 | 250000 | 0~70 | 100ピンVQFP(14x14) | ||
฿ 37,591.84 | FPGA | 1 Piece(s) | 5 Day(s) | IGLOOe | 1.425V~1.575V | 75264 | 516096 | 341 | 3000000 | 0~70 | 484ピンFPBGA(23x23) | ||
฿ 6,528.27 | FPGA | 1 Piece(s) | 5 Day(s) | IGLOO2 | 1.14V~2.625V | 56340 | 1869824 | 207 | - | -40~100 | 400ピンVFBGA(17x17) |
Loading...
AC Input current (Maximum) | Surface Mount |
---|
How can we improve?
How can we improve?