1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Exar] Communication Interface (SP232EEN-L)

CODEC

[Exar] Communication Interface (SP232EEN-L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items such as through-hole mount type, surface mount type, etc. Various tool bit size FIFO UART, various telecommunication Line Interface Units such as E1/T1, etc., various protocols such as RS232/RS422/RS485, etc. and various communication interface IC such as two-way radio, etc.

Part Number
SP232EEN-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Voltage (Range) Type Data Rate プロトコル ドライバ/レシーバ数 チャンネル数 動作温度
(℃)
サプライヤデバイスパッケージ メーカー荷姿 販売荷姿

฿ 198.24

CODEC 5 Piece(s) 1 Day(s) 4.5V~5.5Vトランシ-バ240KbpsRS2322/2--40~8516ピンSOICチューブばら

Loading...

  1. 1

Basic Information

Installation Type Surface Mount